Non-standard motors
Our transnorm motors cover a power spectrum up to 5.3 MW in the low voltage range. They are available with all usual cooling methods, and convince due to their compactness, efficiency and reliability. These motors are designed for main or converter operation, in a wide variety of industries, such as chemicals, oil & gas, cement, mining, paper, water and waste water, steel and shipbuilding.

Our transnorm motors cover a power spectrum up to 5.3 MW in the low voltage range. They are available with all usual cooling methods, and convince due to their compactness, efficiency and reliability. These motors are designed for main or converter operation, in a wide variety of industries, such as chemicals, oil & gas, cement, mining, paper, water and waste water, steel and shipbuilding.