Precise freeform
surfaces with SINUMERIK
Injection molds in mold making or turbine blades for high-performance engines in aircraft construction include freeform surfaces. These surfaces must be as smooth as glass. In addition, the machining time for such surfaces is usually very long and thus a productivity-determining factor.
Injection molds in mold making or turbine blades for high-performance engines in aircraft construction include freeform surfaces. These surfaces must be as smooth as glass. In addition, the machining time for such surfaces is usually very long and thus a productivity-determining factor.