---
title: "SINUMERIK 808D | Siemens"
description: "Entry-level CNC system SINUMERIK 808D ADVANCED: Compact, user-friendly solution for basic turning and milling machines for easy operation and high performance."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/us/en/products/automation/systems/cnc-sinumerik/machine-tools/sinumerik-808.html"
url: "https://www.siemens.com/en-us/products/sinumerik/808/"
canonical: "https://www.siemens.com/en-us/products/sinumerik/808/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1uDbKZto7WHlaTs0C0rrQZ/en-US/sinumerik-cnc-808-product-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-18T22:47:15.158Z"
word_count: 464
reading_time_minutes: 2
links_count: 7
images_count: 5
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": " SINUMERIK 808D ADVANCED control\t",
  "url": "https://www.siemens.com/en-us/products/sinumerik/808/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "SINUMERIK",
          "@id": "https://www.siemens.com/en-us/products/sinumerik/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "SINUMERIK 808 ",
          "@id": "https://www.siemens.com/en-us/products/sinumerik/808/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI"
      }
    ]
  }
}
```

SINUMERIK 808D | Siemens

# SINUMERIK 808

The perfectly preconfigured, entry-level CNC for basic turning and milling. SINUMERIK 808D ADVANCED increases productivity with its compact and user-friendly design.

![Industrial CNC machine with digital display and control panel](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5NzUA01I3IAEvAPQjzElC7/en-US/sinumerik-cnc-808-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Buy now](https://sieportal.siemens.com/en-ww/products-services/10140307?tree=CatalogTree)

## Why SINUMERIK 808?

The SINUMERIK 808D ADVANCED control is a panel-based CNC for the basic performance range, used for turning and milling applications. It increases productivity with a user-friendly design that simplifies operation, commissioning, and maintenance.

As a preconfigured entry-level solution, the SINUMERIK 808 offers a great price point for equipping basic CNC machines. The small dimensions of these units allow them to be used in compact machines.

![c8d1b61a06f0d1f825019d4089dcc7e33ec036fc - 808-job-0019 original (2)](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6Gq2EXb2ldmrazM62RaTQF/en-US/c8d1b61a06f0d1f825019d4089dcc7e33ec036fc%20-%20808-job-0019_original%20(2).jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## Key benefits

### Reduce costs

Streamlining commissioning and little needed maintenance keep your costs low. An entry-level price point ensures you can afford quality CNCs for basic machines.

### Increase productivity

Keep your production running smoothly. The preconfigured SINUMERIK 808D ADVANCED CNC system empowers operators with a simple, user-friendly operation.

### Address a range of applications

The SINUMERIK 808D ADVANCED control system is precisely preconfigured for a range of applications, from basic milling machines or simple machining centers through cycle-controlled lathes — up to basic full CNC lathes.

## Featured capabilities

### Rugged design

SINUMERIK 808D ADVANCED is ideal for applications running in harsh environmental conditions thanks to a panel-based CNC design with few interfaces and an operator panel with IP65 degree of protection.

### PPU versions

SINUMERIK 808D ADVANCED controls are available in two PPU (Panel Process Unit) versions: PPU 15x and PPU 16x with different performance.

### Simplify handling

SINUMERIK 808D on PC is a software package identical to the control system to further simplify handling machine tools. Program and simulate workpieces offline in this practical training software.

## Frequently asked questions

### Explore related products

[

![Sleek Sinumeric One product display highlighting cutting-edge technology and minimalist design aesthetic](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3ZKzC6QWjwmoHyVDKd3ZWn/en-US/sinumerik-one-product-family-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SINUMERIK ONE

SINUMERIK ONE is the digital native CNC that maximizes machine tool productivity. Innovate faster with the seamless interaction of the virtual and real worlds.

](/en-us/products/sinumerik/one/)

[

![A gray industrial machine on blue has control panels with screens and controls; a laptop to their right shows machine info.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5n46Dc5UGNHul1WmdLBuDQ/en-US/0d831494-8155-4092-895b-21c4e6ba0ba2-SINUMERIK-828D-5th-Gen-key-visual-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SINUMERIK 828D

The powerhouse in the compact CNC class. SINUMERIK 828D sets productivity benchmarks for milling, turning, and grinding machines.

](/en-us/products/sinumerik/828/)

![A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7EeWwiqJ83sqCLkte5ePGI/en-US/Cybersecurity-for-Industry-DiD-SecurityConcept-5-4.png?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

#### Cybersecurity for Industry

## Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept.

[Learn more](/en-us/company/digital-transformation/cybersecurity/industrial-cybersecurity/)