Why SINUMERIK CNC Robotics?
CNC-controlled robotics allows a smarter path to automation. A single SINUMERIK platform reduces engineering effort, simplifies integration, and eliminates the friction of working with multiple systems. This means stable interfaces, easier commissioning, and predictable performance across the entire robot workspace. It delivers higher machine availability, more consistent quality, and workflows that existing CNC-trained experts can easily handle.
Meet SINUMERIK Machine Tool Robot
At the forefront of CNC Robotics stands the SINUMERIK Machine Tool Robot (MTR) —the world’s most precise machining robot. MTR combines a revolutionary drive concept with advanced SINUMERIK motion control. This breakthrough makes high-force applications, including machining steel, feasible within the robot cell.