F Series: FR Engines

image

Designed to operate with natural gas in applications such as power generation and cogeneration, the rich burn, mechanically carbureted SGE-FR gas engines have outputs ranging from 150 to 238 kWb at 50 Hz and 60 Hz.

 

This Otto cycle engine series has a single circuit cooling system and complete heat recovery is available from both the water jacket and exhaust. The FR Series engines are supplied as a stand-alone engine, as a genset or as a fully containerized unit.