Sinorix Silent Extinguishing with inert gases
Sinorix Silent Extinguishing Technology from Siemens reliably protects IT operations and minimizes the risk of business interruptions following a fire extinguishing system discharge. The heart of the technology is the Sinorix Silent Nozzle. It is ideally suited for use with Sinorix CDT systems. Sinorix CDT is a regulated extinguishing system that uses inert gas as extinguishing agent. What makes S…

Sinorix Silent Extinguishing Technology from Siemens reliably protects IT operations and minimizes the risk of business interruptions following a fire extinguishing system discharge. The heart of the technology is the Sinorix Silent Nozzle. It is ideally suited for use with Sinorix CDT systems. Sinorix CDT is a regulated extinguishing system that uses inert gas as extinguishing agent. What makes S…