SIMOTICS Low-Voltage Motors

Choose the right motor for the right application

Our SIMOTICS Low-Voltage Motors  cover a wide range of motors from 0.09 KW up to 4MW. They conform to IEC and NEMA standards and they are highly efficient. They can be used either direct on line or for converter operation in combination with our wide range of SINAMICS converters. 

image
Siemens IEC motors - in accordance with IEC Standard

SIMOTICS IEC Motors

Siemens has a wide range of IEC low voltage AC induction motors from 0.09 KW to 4MW.

Our IEC motors provide a high reliability and efficiency, are suitable for all industries and applications, meet all standard requirements and fulfill international and local regulations. 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

* IEC frame motors with NEMA electrical characteristics are also selectable in this section.

image
Siemens NEMA Motors - meet or exceed IEEE 841 and NEMA Premium

SIMOTICS NEMA Motors

Our NEMA 3-phase AC motors are built on our reputation for rugged and durable motor performance.  From general purpose motors in aluminum and cast iron frame, to sophisticated motors that meet or exceed IEEE 841, NEMA Premium® and other stringent industry standards, you can trust Siemens for the right solution - every time.

 

 

 

 

 

 

 

 

 

 

 

 

 

 

* IEC frame motors with NEMA electrical characteristics are available in the IEC Motors section

image

Highlights

SIMOTICS Highlights

Have a look to our SIMOTICS low-voltage motors:
Motors Overview

References

Our references

image
image
image