SIMOTICS electric motors

image

Quality and innovation from the very beginning

Siemens electric motors are synonymous with quality, innovation and the highest efficiency. We cover the complete range of motors – synchronous as well as induction: from standard electric motors through servomotors for motion control applications up to high voltage and DC motors. This is all based on more than 150 years of experience. In the meantime, our motors are an integral component of Digital Enterprises.

You can find the optimum motor in the Siemens Mall
Configure & buy

Downloads and support

Additional information on SIMOTICS

Our SIMOTICS portfolio is second to none when it comes to reliability, ruggedness, power and performance. You can obtain a good overview below.

References

What is driven here represents our drive.

Motors and power components from Siemens are being successfully used around the globe. Here, experience the day-to-day use of our motors in a wide range of applications.

image
image
image

Buy now

Reliably configure your drive application and then just purchase what you really need.

Low-voltage motors and electric motors for motion control applications

The Drive Technology Configurator (DT Configurator) supports you when selecting the optimum electric motor for your application – including the applicable options and the matching converter. The Configurator directly transfers the data of the selected motor into the Industry Mall shopping cart. All you have to do is click to confirm – and the motor is already on its way to you. The DT Configurator also provides comprehensive documentation – from the data sheet, through operating instructions up to 2D and 3D dimension drawings and certificates. Motors specifically adapted to address marine applications, cranes, steelplants and more are also available.  You can contact your local Siemens partner in your region when ordering special motors for specific sectors.

 

High-voltage motors

However, when it comes to a specific project involving drive components with high power ratings, i.e. where high-voltage motors and medium voltage converters have to be selected and engineered, either individually or as part of a system, then we recommend using SIZER WEB ENGINEERING.

image
You can find the optimum motor in the Siemens Mall
Configure & buy