Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Sicore II Automatic Number Plate Recognition (ANPR) camera for vehicle identification

image
Three lane coverage from one camera
0 vehicles per lane per hour

ANPR cameras

Accuracy and reliability at speed

Reliable and rapid identification of vehicles by Automatic Number Plate Recognition (ANPR) is a critical element in any average speed control, enforcement or low emission zone environment. Sicore II uses the latest camera sensors to give impressive evidentially secure identification in all conditions for traffic enforcement, low emission zone management, tolling or access control.

Introducing Sicore II

Response from the industry:

"Siemens kindly demonstrated Sicore II to me in late 2016, and as someone who has 7 years of ANPR experience in Back Offices for ANPR in the European market, I was truly impressed with the evident build quality of the hardware, system design and features which the camera brings to the market.

"The image quality is a step change providing enhanced image processing capabilities for a host of end-user applications in the Police and General ANPR market."

Myriade nv