SiPass integrated

image

Scalable access control for any requirements – from a single office to high-rise complexes

SiPass integrated is a powerful and extremely flexible access control system that enables you to manage access to anything from a single low-rise office with just a few doors to massive high-rise complexes with tens of thousands of doors, gates, barriers and elevators at multiple sites around the globe. It provides a very high level of security without compromising convenience and ease of access for system users, fits into all common state-of-the-art IT environments, and can also serve as a security management station that integrates access control, intrusion detection, and video surveillance into a single system.

Read the brochure on the details of our access control solution
Download the brochure here

Product information

A powerful and flexible access control system

SiPass integrated is built to meet access control requirements that range from non-critical to critical and from quite simple to very complex. Designed for organizations of all sizes with operations on one or more sites, it is ideal both for existing facilities and for newly constructed buildings. System management can be handled by many different operators with varying levels of authority.

Customizable and highly secured

In cases where an organization has outgrown its current access control system, a new SiPass integrated system can usually incorporate previously installed readers, as well as existing cards and cardholder data. SiPass integrated can offer a simple migration strategy from your legacy access control system to keep your investments protected. SiPass integrated is particularly useful in environments where information is highly sensitive and concerns about potential espionage exist. 

 

Comprehensive audit-trail logging

Operators can create multiple audit-trail windows to filter events. The audit-trail logging also ensures that all database changes are logged in full detail. The exact changes are both logged and displayed on screen, including a record of the operator who made them.

 

Advanced alarm management

SiPass integrated’s standardized alarm management system enables the configuration of up to 1,000 alarm priority levels. To facilitate faster handling, the alarms are displayed and highlighted graphically according to priority. It also offers customizable alarm instructions that support security personnel.

 

Anti-passback and roll call

Anti-passback prevents the same card from being used to gain access twice. Entries to and exits from an anti-passback area must match, otherwise sub-sequent entries or exits can be denied. Anti-passback also enables roll call and mustering, which ensures the accuracy of counts of employees in different rooms and can be used in cases of evacuation or emergency where it is extremely important to have a targeted response for emergency teams.

References

Security solutions in action

Our experience makes the difference – and it continues to grow. Security can take many different forms. Take a look at some of the projects we were involved with to find out how your organization can benefit from our expertise and services.

image
image

Contact

Get in touch with us

Our experts will be pleased to assist you and will answer your questions.

Global contact
Contact us