Contact us

Time control

At the heart of the system will be a time control which can easily be programmed to ensure that your heating and hot water are only switched on when you need them, or more to the point, they are not wasting expensive fuel when the house is empty or while you are asleep. Siemens offers a complete series of programmers that provide the most accurate means of time control, from a dial and sliders uni…
At the heart of the system will be a time control which can easily be programmed to ensure that your heating and hot water are only switched on when you need them, or more to the point, they are not wasting expensive fuel when the house is empty or while you are asleep. Siemens offers a complete series of programmers that provide the most accurate means of time control, from a dial and sliders uni…