image
LOGO! Basic Modules

LOGO! Basic Modules

LOGO! is the perfect choice as a fast, uncomplicated and space-saving solution for basic control tasks. LOGO! has long been a constant as an intelligent logic module for small automation projects.

image
LOGO! Expansion Modules

LOGO! Expansion Modules

A wide range of expansion modules allows the user to set up a flexible LOGO! Configuration with a maximum of 24 digital inputs, 20 digital outputs, 8 analog inputs and 8 analog outputs possible.

image
LOGO!Power

LOGO!Power

The mini power supply devices designed like LOGO! modules offer great performance in the smallest space: The excellent efficiency over the complete load range and the low performance loss during idle times guarantee efficient operation.

image
LOGO! Communication

LOGO! Communication

The LOGO! family offers many communication options. In LOGO! 8, the connection to the communication modules is done via Ethernet. This means the entire address range of the inputs/outputs remains available for digital and analog signals.

image
Operator Devices

Operator Devices

LOGO! TDE and SIMATIC Basic Panels offer simple operator control and monitoring possibilities.

image
LOGO! Software

LOGO! Software

LOGO! Software supports small automation projects with simple and intuitive configuration and operation, from the engineering software LOGO! Soft Comfort, to the LOGO! Access Tool, and also the LOGO! Web Editor for the web server integrated into LOGO!

image

Nuremberg, Germany, November 03-04, 2018

Hack&Make

Which LOGO! user are you?

Whether in industry, building automation or as a hobbyist  - LOGO! is the perfect choice for fast, uncomplicated and space-saving solutions around control and feedback systems. Discover the possibilities of LOGO!

Simply ingenious for small automation tasks

System Overview

LOGO! accommodates virtually every demand of customers: with or without display, full communication options via Ethernet and integrated web server that does not need any html knowledge.

Learn more about LOGO!
Download brochure

References

LOGO! in Practice

View application examples and industry-specific solutions that might be of interest to you. 

Newsletter

Don’t miss anything with GO!

Register now for the GO! Newsletter and stay up-to-date with the latest information about product news and application reports on the topic of basic automation. 

Don't miss a single issue
Register now