Temperature measurement

Time to turn up the temperature on efficiency.

Faster processes, higher product quality and lower costs - temperature measurement is at the foundation of your plant’s operations. Devices are easily integrated and designed for every application. Extreme conditions? Intrinsically safe? With globally recognized certificates? Siemens offers you a complete spectrum of temperature sensors and transmitters - all from a single source.

Advanced product configuration and ordering.
PIA Life Cycle Portal
image
Head Transmitter

Head Transmitter

SITRANS TH – the smallest in our family – suitable for everything from simple applications right up to PROFIBUS and Foundation Fieldbus.

Thanks to its compact design, it allows use in the low-cost connection head Form B, even in the flat-cover version where it is installed in place of the terminal block. It also has a host of user friendly and safe features. Thanks to clear functional positioning, all users will find the device that ideally supports their requirements

image
Rail Transmitter

Rail Transmitter

SITRANS TR and SITRANS TW are the universal specialists for DIN rail installation. They provide comprehensive diagnostic and simulation capabilities.

When connected directly in the 4 to 20 mA loop, the SITRANS TR devices require no auxiliary power supply. They are installed in junction boxes or in the control room close to the process, thus permitting centralized access to all connected measurement points.

image
Field Transmitter

Field Transmitter

The field transmitter for rugged industrial environments.

Because of its IP67 protection, SITRANS TF is used in environments too tough for other transmitters.

It measures signals from resistance thermometers, resistance-type sensors, thermocouples and voltage sensors, and converts the signal into direct current signal (HART) or bus signal (Profibus PA, Foundation Fieldbus or Wireless HART) in accordance with the sensor characteristics

image
Fiber-Optic Temperature Measurement

Fiber-Optic Temperature Measurement

The SITRANS TO500 multipoint measuring system is used for evaluating a large number of temperature measuring sensors arranged on a very narrow fiber-optic temperature measuring lance.

image
Temperature Sensors

Temperature Sensors

SITRANS TS-Temperature Sensors are the perfect basis for precise and safe temperature measurement. The RTDs and Thermocouples support a broad range of application through the process industries.

  • SITRANS TS100: with direct connected cable
  • SITRANS TS200: with direct mount connectors (M12, Lemo, ...)
  • SITRANS TS300: for food, pharmaceuticals and biotechnology modular design
  • SITRANS TS500: The industry-grade temperature sensor supports a wide range of measuring go from basic applications to solutions in harsh environment.
  • SITRANS TS Inserts: spare part for the SITRANS TS500 or as component to build up complete temperature assemblies
  • SITRANS TSthermowell: a comprehensive portfolio of thermowells

Product Information

SITRANS T temperature measurement

A device for every requirement: Siemens temperature portfolio includes sensors, transmitters for head, rail and field mounting and complete measuring points. Combine that with an entire range of communications options, giving you complete integration of field devices into your plant. Highly accurate, flexible, fully supported: SITRANS T temperature sensors and transmitters do everything you need them to.

SITRANS T: Temperature for every application

SITRANS T: Temperature for every application

Our temperature transmitters deliver the right solution for every application in the process industry - such as automatic sensor redundancy (hot backup), also in safety-critical applications.  See for yourself in the video!

Discover our SITRANS T family
Download brochure

References

References

What customers say about Siemens Temperature Measurement

image
image

Download, Support, Services

Download, Support, Services

Find download, support and services for Siemens Temperature Measurement.

Brochures & Flyers

Ordering Tools and Catalogs

image

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Support Request
image

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service offers
image

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Service catalog
image

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Training services
image

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Functional safety

Contact

Controlling your process every step of the way with SITRANS T

The most widely used measurement in many diverse industries, accurate and reliable temperature monitoring is critical to your processes. Take advantage of Siemens wide range of devices for temperature measurement and you will find both significant savings and improvements to your operations.

Your direct line to Siemens
Contact your regional partner