Coriolis flow measurement

Leading accuracy. Fastest update rate.

Turn to the SITRANS F C Coriolis flowmeter family for reliable monitoring of liquids and gases in virtually all applications. Driven by powerful digital signal processing, our best-in-class flow systems provide extremely precise multiparameter measurements of direct mass flow rate, volumetric flow rate, temperature, density, and fraction flow such as Brix and Plato.

Advanced product configuration and ordering
PIA Life Cycle Portal
image
Sensors

Coriolis sensors

Whether you need to measure low flow rates, corrosive liquids or even compressed natural gas, SITRANS F C sensors can handle it all - providing maximum accuracy and safety for a wide range of pipe sizes.

For world-class accuracy in low-flow applications, choose from the SITRANS F C MASS 2100 in size DI 1.5 / DI 3-15 or the SITRANS FC300 in size DN 4. For extra flexibility in compressed natural gas (CNG) installations, the ultra-compact SITRANS FCS200 fits in where space is crucial. For the ultimate in innovative design and robust performance, the SITRANS FCS300 is ideal. And for OEM and skid manufacturers, a SITRANS FCS400 OEM version is available in sizes DN 15-50. 

image
Transmitters

Coriolis transmitters

SITRANS F C transmitters deliver market-leading accuracy and ease of use. Tailor them to your exact needs with a wide range of enclosures, communication options and approvals.

The space-saving SITRANS FCT010 is designed for direct digital integration into process automation systems. The SITRANS FCT030 delivers exceptional precision, a high-speed 100 Hz update rate and a user-friendly digital interface. The SIFLOW FC070 offers custody transfer approval for CNG applications.

image
Flowmeter systems

Coriolis flowmeter systems

Small in size, big on performance - the innovative SITRANS F C digital flow systems are at the top of their class in compactness, precision and speed.

Reduce skid size, fit multiple units into tight areas and minimize costs with the FC310, tailored for direct integration into machine control systems. For other applications requiring high-level performance, choose the cutting-edge FC330 with market-leading standard and density accuracy as well as a fully graphical and customizable display.

Product information

SITRANS F C Coriolis flowmeters

Designed for high-accuracy mass flow measurement with a low cost of ownership, SITRANS F C Coriolis flowmeters are ideal for demanding liquid and gas processes in every industry - from the smallest dose of chemicals to the massive quanities of bunker fuel pumped into a cargo ship.

How does a Coriolis flowmeter work?

The Coriolis effect is a driving force behind the exceptional performance of SITRANS F C flowmeters.

 

Two symmetrical metal tubes are set vibrating. This is ensured by a driver coil in the central section. The oscillation is measured precisely by two pickups - at the inlet and outlet sections. If liquids or gases now flow through the tubes, a phase shift occurs - as with a water hose. The pickups measure the spatial and temporal displacement. This determines the amount of liquid or gas flowing through the tubes.

 

Watch the video to see how it works!

 

Discover our digital Coriolis solutions
Get family brochure

References

References

What customers say about Siemens Coriolis flowmeters

 

image
image
image

Download, Support, Services

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters

Brochures & Flyers

Ordering Tools and Catalogs

image

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support

Support Request
image

Service offers

To remain competitive over the long term, companies in industry must ensure – and ideally increase – the availability and productivity of  machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service offers
image

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Service catalog
image

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries

Training Services
image

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Functional safety

Contact

Whatever your process challenge is - SITRANS F C has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Your direct line to Siemens
Contact your regional partner