Highlights

Intelligence that can be retrofitted: SIMATIC IOT gateways

The networking of existing plants is often a major challenge. Machines from different manufacturers and on different technological levels don’t speak the same data language. The solution: SIMATIC IOT gateways.

Simple to install, versatile to use

With SIMATIC IOT gateways, you can easily integrate intelligence for IoT solutions – without expensive or complex retrofits.

image

The intelligent gateways standardize communication between various data sources, then analyze the data on site in production, and forward it to the corresponding recipients – and they’re easy to implement. Thus it’s possible to implement a variety of applications, from preventive maintenance based on machine and plant data to the simple connection of production to the ERP level – thereby making your production more flexible, reliable, and efficient. 

Impressive SIMATIC IOT gateways