Highlights

Improve your productivity

Boost your productivity and operate with maximum transparency across the entire lifecycle of machines and plants.

With increasing global competition it’s essential to know everything that is happening in a machine. With transparent operation you can make the right decisions, thanks to consistent data and in-depth analytics. This also raises energy efficiency, an increasingly important factor in gaining competitiveness.

image

Make the right decisions quickly

The greatest possible transparency through consistent data storage in production lets you make the right decisions quickly. You can prepare data according to specific target groups with the SIMATIC Information Server locally or on a mobile device when you are in the field. The system supports WinCC/WebUX as well as WebNavigator for remote access and control.

image

Energy-efficient manufacturing while observing legal requirements

The integrated automation solution SIMATIC Energy Suite, the S7 energy efficiency monitor, and the seamlessly connected energy management system Energy Manager enable you to control your energy costs at any time. The SIMACTIC Energy Suite’s easy and efficient capturing of energy data provides you with the energy transparency according to ISO 50001 that’s required to save energy.

image

Reduce production downtimes

Efficient and integrated diagnosis of process errors reduces production downtimes and increases the availability of your machines and plants. The standardized machine and plant diagnostic function (SIMATIC ProDiag) gives you efficient analyses of process errors. Integrated system diagnosis helps you quickly identify errors in the automation system across all system components.

  • Immediately identify errors in the automation system
    With integrated system diagnosis across all system components
  • Efficient diagnosis of process breakdowns

    With the standardized machine and plant diagnostic function (SIMATIC ProDiag)
image

Easy integration of higher-level systems (MES/ERP systems)

Connecting automation and IT levels by means of open communication makes it easy to integrate higher-level MES/ERP solutions. The standardized SIMATIC OPC UA communication protocol lets you forward production data to systems of other manufacturers. IndustrialDataBridge is used for bidirectional, cross-system communication via standard interfaces, without any programming work.

  • NEW: Connecting manufacturer-neutral systems

    Supporting the standardized communication protocol SIMATIC OPC UA also integrated an OPC UA client into the CPU, in addition to the OPC UA server.
    Also available for free is the SiOME configuration tool.
  • Multi-system data communication
    
Via standard interfaces with WinCC/IndustrialDataBridge
image

Discover the whole TIA Portal software portfolio

With the TIA Portal you integrate not only the basic software (STEP 7, WinCC, SINAMICS Startdrive, SIMOCODE ES and SIMOTION SCOUT TIA) but benefit also from additional functionalities with new options like TIA Portal Multiuser Engineering and energy management with SIMATIC Energy Suite in a single interface. 

 

❯ Learn more

Contact

How can we help you?

If you have questions, comments or feedback, please feel free to contact us. We are ready to help!

Our experts would like to help you:
Contact us