image
PLC programming with SIMATIC STEP 7

SIMATIC STEP 7 Controller Software

SIMATIC STEP 7 is the world's best known and most widely used programming software in industrial automation. SIMATIC STEP 7 (TIA Portal) is a winner thanks to innovative engineering for both proven and new SIMATIC controllers.

image
Visualization with SIMATIC WinCC

More than just visualization software

From machine-level visualization all the way to the powerful SCADA system, SIMATIC WinCC inside TIA Portal, with its efficient tools, covers the entire engineering and visualization software spectrum for the human machine interface – integrated across all performance classes!

image
Drive parameterization with SINAMICS Startdrive

Drive and control work together perfectly

The TIA Portal includes SINAMICS Startdrive to intuitively integrate SINAMICS drives into the automation landscape. The same operating concept, elimination of interfaces and the high user-friendliness make it possible to quickly integrate SINAMICS converters into the automation environment and commission them using the TIA Portal.

image
Motion Control in the TIA Portal

Efficient motion control

With the integration of motion control systems into the Totally Integrated Automation Portal (TIA Portal), their comprehensive functionality is now available in the TIA Portal. This enables simple and efficient control of single- and multi-axis drive systems.

image
Parametrization software for SIRIUS and SIMOCODE

Convenient parameterizing

Our broad spectrum of software for parameterizing, planning, and visualizing of SIRIUS devices offers real additional value. User-friendly tools reduce engineering times thanks to a clear presentation of device functions and parameters and also provide convenient diagnostic features. Being integrated into the Totally Integrated Automation Portal (TIA Portal) this provides an efficient and intuitive solution for all automation tasks.

image
Power distribution in the TIA Portal

Electrification meets Automation

The increasing digitalization and automation in industrial applications poses ever new challenges for the electrical power distribution on which they are based. Corresponding components and systems need to be integrable, flexible and fail-safe to the maximum, and capable of seamless integration into automation environments.

Highlights

TIA Portal highlights at a glance

More than just the sum of its parts: The individual components of the complete software package are closely linked. As a result, the TIA Portal offers a variety of functions that link automation and digitalization in a way that is both efficient and, most importantly, manageable.

TIA Selection Tool – Product selection and configuration in automation technology
Learn more

Testimonials

Yes, we can talk to machines

The TIA Portal is the proven tool for engineers in many different markets all over the world. Learn more about the TIA Portal in practice from our customers.

Starter packages

Starter packages for the TIA Portal

A range of starter packages makes it easy to get started with TIA Portal. 

TIA Portal for beginners

TIA Portal for users switching over from other systems and occasional users

Newsletter

Stay informed: TIA Portal

Would you like to receive regular news updates about the TIA Portal? Simply subscribe to our free newsletter; it will keep you up-to-date about the latest developments regarding the TIA Portal.