Company-wide energy management with SIMATIC Energy Manager

image

SIMATIC Energy Manager is the energy management system for industry, certified in accordance with ISO 50001

With SIMATIC Energy Manager, you can visualize energy flows and consumption values in your processes in detail, assign them to the relevant consumers or cost centers, and identify why changes have occurred. Evaluate implemented efficiency measures, optimize your energy procurement, and compare energy efficiency across plants and locations – in a scalable, transparent, and future-proof way.

Our experts will gladly advise you.
Contact us

SIMATIC Energy Manager

Scalable solution for ISO 50001–compliant energy management

SIMATIC Energy Manager helps you not only reduce energy costs but also increase the overall productivity and efficiency of your processes.

Optimize your consumption. ressources and costs

Lower operating costs, optimize energy procurement, and comply with legal requirements

With SIMATIC Energy Manager, you can do so much more than just reduce energy costs. Our powerful, scalable energy management system links energy and production data, thus helping you calculate the productivity of your energy consumption: How much energy does it require to produce a certain product? Which line can be used most efficiently for this? Why do two comparable lines consume different amounts of energy? SIMATIC Energy Manager helps you to find the answer to these questions – with clear, user-specific dashboards; meaningful energy indicators; and versatile interfaces for measuring energy data. Our powerful energy management system is available in two versions for applications of varying complexity: Basic and PRO. This allows you to benefit from tailored functionality and an optimum price/performance ratio.

 

Certified by the TÜV German Technical Inspectorate, the scalable energy management solution SIMATIC Energy Manager facilitates compliance with the statutory regulations required by ISO 50001 while enabling energy- and cost-efficient operation of your systems and plants.

image

SIMATIC Energy Manager App

The SIMATIC Energy Manager V1.0 App for iOS and Android rounds off the portfolio with a simple and intuitive solution for mobile acquisition of consumption data from machines that are not or cannot be networked with the energy management system. The employee can easily identify the energy meter using the QR code or bar code and enter the relevant numeric value.

 

www.siemens.de/simatic2go

Functionality
SIMATIC Energy Manager Basic
SIMATIC Energy Manager PRO
Configuration Simple configuration via web engineering Full client configuration with numerous options and web engineering
Interfaces Data link via OPC UA, Energy Suite, SIMATIC WinCC, and Modbus Data link via OPC UA, Energy Suite, SIMATIC WinCC, Modbus, ASCII, OLE DB, and S7; connectivity with S7 Energy Efficiency Monitor incl. template/instance concept; and connectivity with MindSphere
Data preprocessing Data point configuration; create, change, or delete a matrix for manual data entry Plus loop/prototype calculation stage 1 for preprocessing the data
Reporting Create, change, and delete reports based on predefined templates Comprehensive report functionality with user-specific or adapted report templates
Performance indicators Simple Extended (if-then, threshold values, etc.)
Dashboards Create, change, and delete dashboards; use various widget types (chart, pie, tacho, traffic light, diagram, text, value, table, Sankey, alarm, heat map) Create, change, and delete dashboards; use various widget types incl. advanced widgets (baseline management, map, multiple regression)
Analyses Basic functionality Detailed batch and material analyses
Forecasting tools No Yes (reference day forecast, production-plan-based forecasting, regression model)
Measure planning No Definition and analysis of energy efficiency measures
File upload No Yes, documents can be uploaded

The right choice - with confidence

Downloads, Support, Services

More information about SIMATIC Energy Manager

If you want to know more about SIMATIC Energy Manager, you can download further information from here and follow useful support links, for example, to product-specific FAQs, manuals, product notifications, and technical data. Also, discover our value-added service offerings, such as Energy Analytics and MindSphere.

image

Energy data management as a managed service

Intelligent reports and data analytics from energy experts help you identify hidden savings potentials in your plant.

Energy Analytics
image

Financial solutions for your success

Use financial and technological expertise to drive growth and gain a competitive edge.

Customized financial solutions

References

Intelligent energy management in industry

Whether for ensuring a reliable supply of energy in your business locations, or for particularly energy-intensive processes in the glass industry or the automotive sector – many companies in a wide range of industries are already benefiting from lastingly reduced energy consumption and costs thanks to SIMATIC Energy Management. It’s also being successfully used to ensure all statutory regulations stipulated by DIN EN ISO 50001 are met. You too can ensure a competitive edge for your company by using SIMATIC Energy Management.

image
image
image
image

Contact

Our experts will gladly assist and advise you

Please do not hesitate to contact our experts with any questions, requests or ideas about company-wide and cross-location energy analysis with SIMIATIC Energy Manager. Whether it’s about energy efficiency controlling, cost center accounting or forecasting to optimize energy procurement – your personal contact partner at Siemens will gladly advise you on the possibilities and benefits that SIMATIC Energy Manager offers you.

image
Our experts will gladly advise you.
Contact us