Product Information

Performance in Action

Modern design

Performance in Action in four different design lines

The flat, round metal and plastic elements combine unparalleled functionality with a timelessly esthetic look. The new SIRIUS ACT push buttons and signaling devices offer the right answer for every application, taste and budget. With our push buttons, switches and signaling devices you opt for a completely different system design: choose from four design lines and diverse options for combining:

 

Easy to use

Performance in Action... quick to install

With the new SIRIUS ACT push buttons and signaling devices easy handling also means easy installation. An innovative snap-on concept makes the task of installing a unit so effortless that it can be done with one hand. And because everything is so simple, SIRIUS ACT further reduces the risk of incorrect installation.

Extremely Rugged

Performance in Action ... rugged reliability

The new SIRIUS ACT push buttons and signaling devices meet all requirements. Their functionality is preserved even when dust or water under high pressure are involved. Even oils, caustic solutions and extreme environmental influences cannot disrupt reliable operation. Thus, SIRIUS ACT is the perfect solution for a host of applications.

Flexible Communication

Communication solutions for the field and the control panel

The various communication interfacing options provided by SIRIUS ACT enable simple combinations of push buttons and signaling devices, HMI touch screens and industrial PCs, which means that complex input stations can be set up without extensive wiring and engineering time and effort. Integration into the TIA Portal enables them to be visually displayed for better harmonization with the hardware, thus simplifying and speeding up hardware configuration. Further advantages are uniform data management (intelligent system), time savings thanks to intuitive hardware configuration and lower downtimes resulting from faster fault diagnostics. The option handling feature enables flexible systems to be designed and individually adapted – even during ongoing operation.

Order the relevant SIRIUS ACT products in our...
Industry Mall

Downloads and Support

Further Informationen

Here you can quickly and easily find extensive support offers for SIRIUS ACT

Switch to 3SU1

Switch to SIRIUS ACT today

From October 2019 onwards, the predecessor series of our command and signalling devices will no longer be available.

Don't hesitate; migrate to the new SIRIUS ACT devices by October 2018 since the phase-out period for the 3SB1, 3SB3 and 3SF5 commanding and signaling devices already started. These devices will no longer be available for delivery starting October 2019.

image
Simply switch from 3SB1, 3SB3 and 3SF5 to SIRIUS ACT.
Switch to
SIRIUS ACT today