Machine level visualization
with SIMATIC HMI

image

The perfect combination of Operator devices
and Engineering Software


Equipment for monitoring and operator control is needed wherever people have to work with machinery and plants performing tasks A to Z. It is not difficult to find the right device for the specific task. The challenge is to find a solution that is future-proof and flexible, that can be integrated into higher-level networks, and that can also meet the ever-increasing demands for transparency and data provision.

It's the interplay of excellent hardware even for requirements beyond standard applications and the HMI Software, Engineering SW as well as Runtime SW, that makes SIMATIC HMI the solution provider of your choice when you are looking for machine level HMI.

"Machine-level visualization with SIMATIC HMI - Efficient to a new level"
Download brochure
image
Basic HMI - Panel based

Basic HMI
Simple visualization tasks economically realized

Basic HMI is recommended for simple applications with a limited quantity scale and where the price-performance ratio is important in addition to a fast and intuitive operation.
The devices offer a brilliant display quality and high-power visualization. This significantly facilitates the operation even of simple machines and equipment. Through turnkey and flexible solutions, you also save valuable time during installation and engineering.
Devices can be easily configured using the WinCC Basic Engineering Software, a budget priced subset of WinCC (TIA Portal).

image
Advanced HMI - Panel based

Advanced HMI - Panel based
Demanding tasks realized with a high level of convenience

If you are looking for a panel-based solution for more demanding applications with larger quantity scales, make a decision for Advanced HMI.

The user benefits from excellent functionality and a wide range of devices and applications, with key or touch operation. Both stationary and mobile solutions are available.

The Panels can be coveniently configured by employing WinCC Comfort or higher with a Runtime Module already pre-installed on the device.

image
Advanced HMI - PC-based

Advanced HMI - PC-based
Efficient realization of even the most demanding and complex HMI tasks

If production places particularly high demands on the quantity and type of information that must be processed and documented, a PC-based system is recommended. It offers the appropriate options for sufficient storage space, processing power, and data connectivity.

The user can either opt for a centralized solution, in which the visualization and PC are a single unit, or for a decentralized solution with an industrial monitor or a thin client. No matter which option you choose, there are devices available for special envioronmental conditions as well.  

image

Web-based Training

HMI Design Masterclass

Operator devices overview

SIMATIC HMI Operator devices

SIMATIC HMI Panels and Panel PCs have proven their value in many different applications in all industrial sectors over many years.

The range of the systems in use is just as wide as that of the applications and technologies in the respective plants.

Added values included

Machine-level visualization is much more than just a broad offer of panel hardware with different sizes and operating elements. Totally Integrated Automation and the idea of complete digitalization of the whole enterprise is demonstrated most obvious at the interface of man and machine or operator and process. SIMATIC HMI offers a solution portfolio that includes all the benefits of TIA, providing productivity, efficiency and usability.

Efficient Engineering with SIMATIC HMI

Create your visualization faster and more easily than ever before!
Take advantage of the unique library concept, smart editors, simulation and virtual commissioning!

 

 

Innovative design & operation with SIMATIC HMI

Innovative operator control objects with dynamic or animated elements right out of the libraries of the engineering system, a Style Editor for creating screens according to your corporate design and hardware that supports even gesture control or multitouch as a means of controlling your machinery.

Make visualizing the calling card for your machine!

  

Brilliant HMI devices from SIMATIC HMI

Machine-level visualization with SIMATIC HMI – Brilliant HMI devices: Use the right HMI device for your application!

 

Protection – with certainty

Protect your investment, your know-how and ensure reliable operation!
Machine safety, information security and investment protection: Be sure to be on the right side with SIMATIC HMI

  

Rapid commissioning

Reliable error detection and error analysis already during engineering means rapid commissioning and minimizing downtimes even in the case of device changes.
Waste no time with testing and servicing!

 

References

SIMATIC HMI operator devices successfully in use

SIMATIC HMI Panels have proven their value in many different applications in all industrial sectors over many years

image
image
image
image
image
image

Downloads & Support

Further information

All about Machine-level HMI at a glance

Support Services

Within the framework of Online and Technical Support, Siemens Industry offers a wide range of services. Online Support, Technical Support...

Learn more

Spare Parts Services

Siemens Industry's spare parts services are available worldwide and provide smooth and fast supply of spare parts – and thus optimal plant availability.

Spare parts service

SITRAIN - Training for Industry

SITRAIN basic and advanced courses deliver extensive expertise and encompass the entire spectrum of Siemens Industry products and systems.

Learn more

Support Services

Within the framework of Online and Technical Support, Siemens Industry offers a wide range of services. Online Support, Technical Support...

Learn more

Spare Parts Services

Siemens Industry's spare parts services are available worldwide and provide smooth and fast supply of spare parts – and thus optimal plant availability.

Spare parts service

SITRAIN - Training for Industry

SITRAIN basic and advanced courses deliver extensive expertise and encompass the entire spectrum of Siemens Industry products and systems.

Learn more

Contact

The direct way to your SIMATIC HMI contact

You have questions concerning our SIMATIC HMI systems? You want to discuss your specific challenges with us or are looking for the right project partner? Contact our regional offices – we are looking forward to hearing from you!