Sinorix al-deco PLUS

Machine tools can be set on fire due to sparks or high levels of heat. The tried and tested Sinorix al-deco STD pneumatic object protection systems from Siemens provide reliable protection so that the flames cannot spread. The new Sinorix al-deco PLUS systems additionally meet the highest safety requirements for the protection of people in accordance with the machine directive 2006/42/EC.
shutterstock-343089290.jpg
Machine tools can be set on fire due to sparks or high levels of heat. The tried and tested Sinorix al-deco STD pneumatic object protection systems from Siemens provide reliable protection so that the flames cannot spread. The new Sinorix al-deco PLUS systems additionally meet the highest safety requirements for the protection of people in accordance with the machine directive 2006/42/EC.