Monitoring relays

SIRIUS monitoring relays provide reliable protection for machines and plants. Current measured values or conclusive diagnostics messages are indicated on the device display. For easy connection to the controller, most monitoring relays are also available with an IO-Link interface.
SIRIUS-Uberwachungsrelais-230531-SW-ECI.TIF
SIRIUS monitoring relays provide reliable protection for machines and plants. Current measured values or conclusive diagnostics messages are indicated on the device display. For easy connection to the controller, most monitoring relays are also available with an IO-Link interface.