Star-delta contactor assemblies

With a star-delta combination that is already assembled in the performance range from 5.5 kW to 90 kW or as individual parts for customer assembly up to a performance class of 500 kW, we offer an affordable, space-saving, and highly available option for reliably starting asynchronous motors.
star-delta combination
With a star-delta combination that is already assembled in the performance range from 5.5 kW to 90 kW or as individual parts for customer assembly up to a performance class of 500 kW, we offer an affordable, space-saving, and highly available option for reliably starting asynchronous motors.