Load cell SIWAREX WL290 DB-S CA
The double shear beam load cell consists of nickel-plated special steel. The SIWAREX WL290 DB-S CA will be mounted without any oscillating or elastically force transfer devices. Lateral forces cannot lead to oscillation or deflection of the weighing unit. The measuring element of the load cell is a spring body made of special steel. Due to its galvanic coating with nickel and the degree of protect…
The double shear beam load cell consists of nickel-plated special steel. The SIWAREX WL290 DB-S CA will be mounted without any oscillating or elastically force transfer devices. Lateral forces cannot lead to oscillation or deflection of the weighing unit. The measuring element of the load cell is a spring body made of special steel. Due to its galvanic coating with nickel and the degree of protect…