Load cell SIWAREX WL270 CP-S SA

The compression load cell SIWAREX WL270 CP-S SA is a compact load cell. The load cell is optimal for use in small and medium sized containers or truck scales. It is available with the accuracy class of C3 according to OIML R60. With the according SIWAREX mounting unit a quick and simple installation is easily possible. Additionally, the mounting device can be used as dummy for safe welding works.
The compression load cell SIWAREX WL270 CP-S SA is a compact load cell. The load cell is optimal for use in small and medium sized containers or truck scales. It is available with the accuracy class of C3 according to OIML R60. With the according SIWAREX mounting unit a quick and simple installation is easily possible. Additionally, the mounting device can be used as dummy for safe welding works.