Junction Box SIWAREX JB
The junction and distributor boxes serve to connect several load cells to one SIWAREX weighing system. The cables are connected safely and rationally to spring terminals. A maximum of 4 load cells can be connected in parallel in one junction box. If more than 4 load cells are to be connected, a second junction box must be connected in parallel via a cross connection
The junction and distributor boxes serve to connect several load cells to one SIWAREX weighing system. The cables are connected safely and rationally to spring terminals. A maximum of 4 load cells can be connected in parallel in one junction box. If more than 4 load cells are to be connected, a second junction box must be connected in parallel via a cross connection