SIVACON and ALPHA distribution systems

Distributing energy the smart way

The trend toward smart building calls for systems and products that are flexible and communications-capable. The requirements described in standards are growing more complex, and at the same time project cycles and business processes in switchgear manufacturing are becoming faster and faster. We help you throughout the value-added process with our SIVACON and ALPHA smart distribution systems. They ensure that you can comply with the ever-growing requirements for electrical power distribution at all times.

Find the right distribution system
Siemens Industry Mall
image
SIVACON S8 low-voltage power distribution boards

SIVACON S8 low-voltage power distribution boards

  • Design for a safe power distribution up to 7,000 A
  • Maximum personal and plant safety
  • Design verification in accordance with IEC 61439-1/-2/IEC 62271-200
  • Comprehensive certifications with high degree of test coverage
  • Highly flexible due to the modular concept and wide variety of parts

 

image
ALPHA 3200 power distribution boards

ALPHA 3200 power distribution boards

  • Designed for the requirements of state-of-the-art power distribution in building infrastructure up to 3,200 A
  • Complete, coordinated system, with enclosure and communications-capable components
  • High level of safety for humans and machines in accordance with IEC 61439
  • Software-supported configuration saves time and lets you plan more reliably
image
SIVACON S4 power distribution boards

SIVACON S4 power distribution boards

  • Modular system for safe, end-to-end, cost-efficient power distribution up to 4,000 A 
  • System to create design-verified switchgear assemblies in accordance with IEC 61439-1/-2
  • Flexible application, thanks to a range of installation methods and variable accessories
  • Simplified installation and device connection makes assembly faster


Note: SIVACON S4 is not available in Germany.

image
ALPHA distribution boards (DIN technology)

ALPHA distribution boards (DIN technology)

  • Comprehensive portfolio with wall and floor-mounted distribution boards for currents between 160 A and 1,250 A
  • Consistent, end-to-end platform structure and modular design ensure a high level of flexibility
  • A range of finished forms creates flexible added value
  • Device-specific installation kits for a range of distribution board versions make planning and assembly easier
  • Available in many special colors at a minimal extra price
  • Software-supported configuration enables fast calculation and documentation in accordance with IEC 61439
image
ALPHA UNIVERSAL distribution boards (NF technology)

ALPHA UNIVERSAL distribution boards (NF technology)

  • Comprehensive portfolio with wall- and floor-mounted distribution boards for currents between 125 A and 800 A
  • Simple planning thanks to modular design
  • Rapid assembly thanks to preassembled top-hat rails and quick-lock screws
  • Available in many special colors at a minimal extra price
  • Software-supported configuration enables fast calculation and documentation in accordance with IEC 61439
image
ALPHA SIMBOX small distribution boards

ALPHA SIMBOX small distribution boards

  • Space-saving and flexible small distribution boards for use as sub-distribution boards or floor-panel boards
  • Ample wiring space for easy assembly 
  • Modular installation devices can be easily attached to the top-hat rail before the distribution board is installed
  • The IP65 degree of protection makes these boards suitable for outdoor installation

Comprehensive system for electrical power distribution

Fail-safe building management

The foundation of efficient building management is a reliable power supply that’s built around low-voltage distribution systems. Power distribution system design is growing increasingly complex with the incorporation of renewables and the increasing level of building automation. The many requirements imposed by standards for safe system use and energy efficiency add to the complexity. Our portfolio of power distribution and distribution boards, innovative components, and supporting software tools represents the ideal solution for totally safe and efficient power distribution.

Your benefits at a glance

  • Powerful distribution systems and innovative components from a single source
  • High safety level for people and equipment, thanks to type-testing in accordance with IEC 61439
  • Modular design allows for flexible installation
  • Simplified assembly and optimized inventory control, thanks to the rigorous use of standardized parts
  • Software support increases productivity throughout the value-added process
Background to IEC 61439
Website

References

Power monitoring from the entire cabinet

Precision tool manufacturer Mader relies on power monitoring from Siemens

image

Downloads und Support

Take advantage of our services

Here you will find important information, documents, and addresses relating to low-voltage power distribution and electrical installation technology.

Ordering distribution systems

The right system for every requirement

You can find all the key details on the SIVACON and ALPHA distribution systems in the Industry Mall. Whether you need a sub-distribution board for wall mounting or a main power distribution system for a building: The right solution from Siemens will get your power distribution system ready for your smart buildings.

Find the right distribution solution
Siemens Industry Mall