Power monitoring made simple

image

Easy, reliable, cost-efficient

Keeping an eye on energy consumption offers benefits on numerous levels: In addition to cost savings through optimized consumption, the monitoring of power networks and power quality in infrastructures and industrial plants ensures greater reliability. At the same time, systematic power monitoring raises awareness about actual power consumption and is therefore also an important prerequisite for more energy efficiency. Integrated in open IoT operating systems such as MindSphere, these optimization potentials can be increased even further. With a simple power monitoring system, you’re paving the way for regular energy audits and an operational energy management system in accordance with ISO 50001 and ISO 50003.

Learn more about the new ISO 50003 and the proof concerning the improvement of your energy efficiency.
Download Whitepaper

The system

Your entry into professional power monitoring

Identify savings potentials with little effort: The SENTRON portfolio features a wide range of measuring devices that are easy to install. The associated software is easy to use. This helps you reach your goal faster while efficiently and safely monitoring your power distribution. The TÜV-certified power monitoring system is ideally suited for small and medium-sized companies, for industrial plants as well as buildings and infrastructure.

The advantages of our power monitoring system

image
  • Easily scalable and expandable
  • Commissioning without expert knowledge
  • Available in small, entry-level starter packages 
image
  • TÜV-certified power monitoring system
  • Basis for regular energy audits and energy management in accordance with ISO 50001 and 50003
  • Compliance with legal requirements 
image
  • Digitalization and automation even for smaller businesses
  • Power monitoring makes it possible to use important data and ensures transparency
  • No major investment required to start
image

Energy management in accordance with ISO 50001 and ISO 50003

The power monitoring system from the SENTRON portfolio enables you to implement an energy management according to ISO 50001 and ISO 50003 and to permanently reduce energy costs in your company.

 

Your benefits:

  • Systematic approach
  • Definition energy policy objectives
  • Transparency of energy flows
  • Identification of savings potentials
  • Implementation of optimization measures
  • Periodic controlling
  •        Proof concerning the improvement of your energy efficiency

Power monitoring with SENTRON components

powermanager power monitoring software

Test our powermanager power monitoring software
Free test version

powerconfig configuration software

Learn more about our TÜV-certified power monitoring system
Download brochure

Downloads and Support

Take advantage of our services

Here you will find important information, documents, and addresses relating to low-voltage power distribution and electrical installation technology.

References

Highlight projects

Successful operation – learn more about our TÜV-certified power monitoring system and its use in daily practice.

image
image
image
image
image
image

Whitepaper

See for yourself

According to the European Power Quality Survey Report, poor quality of supply in the power network causes annual losses of more than €150 billion in just the 16 selected key industries in Europe. How exactly can PQ fluctuations be identified in the course of operations? And what are the typical disrupting signals that occur in a normal operating day? This document provides an overview of possible measures to identify and deal with PQ problems.

Contact

Get in contact with our Sales Support and Customer Service for Power Transmission and Distribution

Do you need help on a concrete project?

Do you need a quote for any of our products or solutions?

Do you need support for your installed equipment?

Do you have a technical question?

Do you need something totally different?

You can contact us 24/7.
We are looking forward to your call or online request.

Phone +49 180 524 70 00