Пожалуйста, выберите другой браузер

Похоже, вы используете браузер, который не поддерживается. Обратите внимание: это может повлиять на отображение сайта и его юзабилити. Мы рекомендуем скачать последнюю версию браузера или установить другой.

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

продолжить в текущем браузере

Powered by reliability

Steam turbines from 10 kW to 1,900 MW

With over a century of experience and continuous development in our steam turbine technology, Siemens is a prime partner for your business.

More than 120,000 steam turbines delivered worldwide prove that we are a reliable and experienced partner. Our steam turbines work as generator drives or as mechanical drives for compressors or pumps. They play a significant role in many combined cycle and cogeneration plants and in industrial applications.

Also in the renewable energy sector steam turbines are often applied. Whether power generation plants, or district heating, biomass, waste-to-energy, seawater desalination, or solar heat: There is a wide range of applications for steam turbines made by Siemens.

image
Steam turbines in powerplants

Steam turbines in power plants

High-efficiency power: Siemens core equipment provides a reliable option for the efficient and economic use of fossil fuel reserves to generate the power needed to satisfy the ever-growing demand.

image
Steam turbines for different industries

Steam turbines for industrial applications

Cost pressure, increased quality requirements and environmental regulations: Operational effectiveness is key in many industries. With Siemens power generation equipment, you can increase your overall efficiency and reduce your energy costs. 

image
Steam from renewables

Steam from renewable sources

Providing a future-proof source of electricity and contributing to lower CO₂ emissions, power produced from biomass or solarthermal heat is increasingly economically viable. Hundreds of Siemens steam turbines powered by steam from renewable fuel have been installed worldwide.

image
Utility steam turbines from 90 to 1,900 MW

Proven utility steam turbines

Siemens offers a comprehensive range of steam turbine products in the power output range from 90 to 1,900 MW. These are used in conventional fossil-fired steam power plants as well as in nuclear and combined cycle power plants. With more than 8,000 steam turbines in service worldwide we provide proven technology, adapted to the specific local conditions.

image
Industrial steam turbines from 2 to 250 MW

Tailor-made and flexible: our industrial steam turbines

As a market leader for industrial steam turbines, we offer a comprehensive range of reliable and versatile steam turbines for the power output range from 2 to 250 MW. Our industrial steam turbines are designed for easy constructability, fast start-up and economical operation.

image
Dresser-Rand steam turbines from <10 kW to 25 MW

A comprehensive range of API turbines

Whatever the requirements are, we provide either bare steam turbine drivers to OEMs, or we supply complete packages including gears, lube oil systems and controls.

The Dresser-Rand steam turbines cover a range from <10 kW up to 25 MW

Portfolio overview

Portfolio overview
image

Latest news, апреля 10, 2018

First 3D-printed parts for industrial steam turbine SST-300 operating in India

Download and support

Steam turbine library

In our download section, you can find brochures, product datasheets and more. Please do not hesitate to contact us directly for specific inquiries.

References

References

More than 20,000 steam turbines were delivered to sites all over the world within the past 100 years.

Find below some chosen examples

image
image
image
image
image
image
image

News & Media

Latest News

News | October, 2017  

11 steam turbines are leaving to Bolivia

Siemens is helping to expand three Bolivian combined cycle power plants. This project will add more than one gigawatt to the local power grid, increasing the installed power generating capacity by 66 percent. This will provide a reliable energy supply for the country's population and lay the groundwork for future exports.