Power up your business

Reliable gas turbines from 4 to 425 MW

Whatever your business challenges may be, our gas turbines are precisely designed to master the dynamic energy market environment. Low life cycle costs and an excellent return on investment right from the start are just some of the benefits that our gas turbine portfolio offers. Our gas turbines fulfill the high requirements of a wide spectrum of applications in terms of efficiency, reliability, flexibility and environmental compatibility.

Choose from our product range of heavy-duty, industrial and aeroderivative gas turbines, ranging from 4 to 425 MW. Depending on your needs, Siemens provides the right solution and scope for your market-specific needs.


image
Heavy-duty gas turbines
Siemens heavy-duty gas turbines are robust and flexible engines, designed for large simple or combined cycle power plants. They are suitable for peak, intermediate, or base load duty, as well as for cogeneration applications. Customers benefit from our extensive validation and testing capabilities. Our engines are proven in commercial operation and provide outstanding efficiency.

Heavy-duty gas turbines

Siemens heavy-duty gas turbines are robust and flexible engines, designed for large simple or combined cycle power plants. They are suitable for peak, intermediate, or base load duty, as well as for cogeneration applications. Customers benefit from our extensive validation and testing capabilities. Our engines are proven in commercial operation and provide outstanding efficiency.

image
Industrial gas turbines
The industrial gas turbine models with their compact and rugged design make them an ideal choice for both industrial power generation and mechanical drive applications.Their high steam-raising capabilities help achieve overall plant efficiency of 80 percent or higher.They are proven with more than 2,250 units sold at small utilities, independent power producers, and in the oil and gas industry.

Industrial gas turbines

The industrial gas turbine models with their compact and rugged design make them an ideal choice for both industrial power generation and mechanical drive applications. They also perform well in decentralized power generation applications. Their high steam-raising capabilities help achieve overall plant efficiency of 80 percent or higher. They are proven with more than 2,250 units sold at small utilities, independent power producers, and in the oil and gas industry.

 

(Power generation in MW(e) / mechanical drive in MW)

image
Aeroderivative gas turbines
Originally developed for use in aviation, aeroderivative gas turbines are flexible, compact, and lightweight designs that are ideally suited for power generation and mechanical drives in the oil and gas industry. Their high efficiency and fast start capabilities mean that aeroderivative gas turbines also perform well in decentralized power generation applications. With a fleet of 2,500 installed units, millions of operation hours in different environments have been generated in numerous reference projects.

Aeroderivative gas turbines

Originally developed for use in aviation, aeroderivative gas turbines are flexible, compact, and lightweight designs that are ideally suited for power generation and mechanical drives in the oil and gas industry. Their high efficiency and fast start capabilities mean that aeroderivative gas turbines also perform well in decentralized power generation applications. With a fleet of 2,500 installed units, millions of operation hours in different environments have been generated in numerous reference projects.

 

(Power generation in MW(e) / mechanical drive in MW)

image
Gas turbines for oil and gas applications
Oil and gas will continue to be the backbone of the global energy supply, and natural gas will become even more important in decades to come. The industry’s challenge is to employ the right technologies, ensuring reliable production and sustainable supply. Our gas turbines promote the effectiveness and efficiency of a plant’s processes to achieve maximum success. As one of the global technology leaders, Siemens offers made-to-measure products and technologies for electrification, automation, digitalization, water technologies, compression, and drives.

Gas turbines for oil and gas applications

Oil and gas will continue to be the backbone of the global energy supply, and natural gas will become even more important in decades to come. The industry’s challenge is to employ the right technologies, ensuring reliable production and sustainable supply. Our gas turbines promote the effectiveness and efficiency of a plant’s processes to achieve maximum success.

As one of the global technology leaders, Siemens offers made-to-measure products and technologies for electrification, automation, digitalization, water technologies, compression, and drives.

image
Gas turbines for industrial power generation

Gas turbines for industrial power generation

Short introduction...

image
Gas turbines for power production

Gas turbines for power production

Short introduction ...

image

Egypt Megaproject: The power of a promise

Downloads and support

Find out more about our gas turbine offerings

In our download section, you can find brochures, technical papers and more, or can contact us directly for specific inquiries.

For more information, please contact our Customer Support Center.

Siemens AG
Freyeslebenstrasse 1
91058 Erlangen

(Charges depending on provider)
(From the German fixed network € 0.14/min.
and from the German mobile phone networks
max. € 0.42/min.)

References

References

Siemens gas turbines are operating in more than 60 countries. We provide proven technology with more than 6,900 installed heavy-duty, industrial and aeroderivative gas turbines.

image
image
image