Пожалуйста, выберите другой браузер

Похоже, вы используете браузер, который не поддерживается. Обратите внимание: это может повлиять на отображение сайта и его юзабилити. Мы рекомендуем скачать последнюю версию браузера или установить другой.

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

продолжить в текущем браузере

Power up your business

Reliable generators from 0.3 up to 2,235 MVA

Siemens generators are the perfect solution wherever power has to be generated quickly, reliably and efficiently – whether on board of a ship or on an oil platform, in an industrial plant, a large gas or steam power plant or for renewables.

 

Our SIGENTICS series of generators for industrial applications covers a power range from 0.3 to over 85 MVA. The series includes high- and low-voltage generators, diesel gensets, small hydro- and turbine-driven generators. Our 2-pole SGen series generators are optimized for power production and industrial applications and cover a power range of over 25 MVA. In addition, we provide wind generators from 0.25 to 10 MW.

 

Choose from our product range of large generators for power production, industrial generators and wind generators.

image
Large generators for power generation
25 up to 2,235 MVA

Large generators for power production

Siemens is a trusted project partner for utilities, municipalities and independent power producers. Our generators complement the turbine packages of the most modern and efficient power plants. We continuously improve our generators and focus on increased reliability, improved serviceability, high efficiency, and optimum plant integration.

image
Industrial generators
0.3 up to 370 MVA

Industrial generators

We offer generators for industrial applications up to 370 MVA. Our SIGENTICS series is your preferred solution up to 25 MVA (2-pole) and up to 85 MVA (multi-pole). For 2-pole applications over 25 MVA, our SGen-100A/SGen-1000A series is the optimal solution.

image
Wind generators
0.25 up to 10 MW

Wind generators

Proven more than 40,000 times all around the world, our wind generators provide maximum energy yield and highest system availability. For all common wind turbine types up to 10 MW, on- and offshore.

image
Generators for oil and gas, and marine applications

Generators for oil and gas, and marine applications

We offer generators for oil and gas, and marine applications up to 370 MVA. Our SIGENTICS series is your preferred solution up to 25 MVA (2-pole) and up to 85 MVA (multi-pole). For over 25 MVA 2-pole applications, our SGen-100A/SGen-1000A series is the optimal solution.

image
Generators for industrial power generation

Generators for industrial power generation

We offer generators for industrial applications up to 370 MVA. Our SIGENTICS series is your preferred solution up to 25 MVA (2-pole) and up to 85 MVA (multi-pole). For 2-pole applications over 25 MVA, our SGen-100A/SGen-1000A series is the optimal solution.

image
Generators for power production

Generators for power production

Siemens is as a trusted project partner for utilities, municipalities and independent power producers. Our generators complement the turbine packages of the most modern and efficient power plants. We continuously improve our generators and focus on increased reliability, improved serviceability, high efficiency, and optimum plant integration.

image
Generators replacement

Generators replacement

We offer generator replacement solutions for applications up to 370 MVA. Our SIGENTICS series is your preferred solution up to 25 MVA (2-pole) and up to 85 MVA (multi-pole). For over 25 MVA 2-pole applications, our SGen-100A/SGen-1000A series is the optimal solution.

image
Generators for synchronous condenser applications

Generators for synchronous condenser applications

We offer generators used as synchronous condenser with a reactive power up to 400 MVAr for transmission grid stabilization with a high amount of power infeed from renewable sources.

image
Generators for renewable energy

Generators for renewable energy

We offer generators for applications using natural sources like wind, solar, biomass, geothermal for power generation. Our wind generator is the best solution to gain the full wind energy potential for on- and offshore applications. Our SIGENTICS series is your preferred solution up to 25 MVA (2-pole) and up to 85 MVA (multi-pole). For over 25 MVA 2-pole applications, our SGen-100A/SGen-1000A series is the optimal solution.

Portfolio overview

Portfolio overview

Download and support

Find out more about our generator offerings

For more information, please contact our Customer Support Center.

Siemens AG
Freyeslebenstrasse 1
91058 Erlangen

(Charges depending on provider)
(From the German fixed network € 0.14/min.
and from the German mobile phone networks
max. € 0.42/min.)

References

References

Siemens generators are operating in more than 60 countries.

image
image
image

Reference map