Пожалуйста, выберите другой браузер

Похоже, вы используете браузер, который не поддерживается. Обратите внимание: это может повлиять на отображение сайта и его юзабилити. Мы рекомендуем скачать последнюю версию браузера или установить другой.

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

F Series: FR Engines

image

Designed to operate with natural gas in applications such as power generation and cogeneration, the rich burn, mechanically carbureted SGE-FR gas engines have outputs ranging from 150 to 238 kWb at 50 Hz and 60 Hz.

 

This Otto cycle engine series has a single circuit cooling system and complete heat recovery is available from both the water jacket and exhaust. The FR Series engines are supplied as a stand-alone engine, as a genset or as a fully containerized unit.