Пожалуйста, выберите другой браузер

Похоже, вы используете браузер, который не поддерживается. Обратите внимание: это может повлиять на отображение сайта и его юзабилити. Мы рекомендуем скачать последнюю версию браузера или установить другой.

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Product information

A well rounded portfolio for all types of power plants

Whether you’re planning a retrofit project or will be building a new power plant, plan your work with an experienced partner. For more than 25 years, Siemens has been systematically advancing generator switchgear with vacuum switching technology in the power range from 10 MW to 400 MW. And tested, especially long-lasting components maximize operating safety and availability.

Discover the best solution for your application. For high terminal and mechanical loads in generator switching applications in nearly all types of power plants.

image
HB3 generator switchgear: with single-phase encapsulation for power plant units up to 400 MW

Especially safe for the power range up to 400 MW: the HB3 generator switchgear

Maximum safety for people and equipment: the HB3 generator switchgear is the world’s first to have a vacuum generator circuit-breaker. For up to 12,500 A with natural cooling and a type-tested switching capacity of up to 100 kA. Thanks to its single-phase encapsulation, short-circuits between the phases are eliminated.

The switchgear can also be smoothly integrated in the generator leads. The phase spacing and diameter of the single-phase, encapsulated IPBs are flexible. The switchgear can also be operated with the overpressure needed for the IPB system.

Maintenance-free and cost-saving: Discover the advantages

  • Suitable for installation indoors and outdoors
  • Equipped with maintenance-free generator circuit-breakers
  • Up to 70% lower lifecycle costs possible
  • No monitoring of contact erosion or pressure necessary
  • Factory-assembled switchgear reduces amount of on-site work
  • Specially developed and proven contact system for generator and high-current applications

Technical Data

Electrical data

Rated
 
 
 
Voltage kV
17.5
24
Frequency Hz
50/60
50/60
Power-frequency withstand voltage/across isolating distance kV
up to 50/60
up to 60/70
Lightning impulse withstand voltage/across isolating distance kV
up to 110/125
up to 125/145
Normal current at 40oC ambient temperatures
- at 50 Hz
- at 60 Hz
A
8,000/10,000/12,500
8,000/10,000/12,500

8,000/10,000/12,500
8,000/10,000/12,500
Short-time withstand current/duration
- Generator circuit
- Earthing circuits
kA/s

100/3
100/1

100/3
100/1
Peak withstand current kA
274 274
Short-circuit breaking current kA 100 100
Short-circuit making current kA 274 274
Optional equipment
 
 
Start-up disconnector
- Rated voltage
- Rated normal current at 40oC ambient temperature at 50/60 Hz
- Start-up current at 40oC ambient temperature
Rated short-time (1s)/peak current

kV
A
A/min
kA

7.2
1,800/1,600
2,500/50
63/173
Temporary short-circuiting devices
- KSV 1, 5000 A / 30 min and KSV 2, 10,000 A / 30 min
 
KSV 2

Mechanical data

Dimensions
 
 
Width, including control panel, for standard pole-center distance of 1,200 mm mm
4,235
Depth mm
2,294
Height, minimum/maximum mm
2,478/2,628
Range of pole-center distance mm 1,200-1,800
Height of connection terminal center line above ground, minimum/maximum mm
1,350-1,500
Diameter IP8-system mm
600-960
image
HB1 generator switchgear: A compact solution for power plant units

Can be customized for power ratings up to 170 MW: the HB1 generator switchgear

Everything is focused on your requirements: The HB1 generator switchgear can be customized to individual preferences, entirely according to your needs and in the power range up to 170 MW.

As a particularly compact solution with horizontal busbars, the HB1 is especially suitable for a large number of applications. It is also the ideal solution for tasks in industrial power plants, medium-sized gas, steam and combined cycle power plants as well as solar power plants.

The right fit for your application – for indoor and outdoor installation.

Compact and the perfect fit: Discover the advantages

  • Suitable for indoor and outdoor installation
  • Wide range of applications thanks to flexible connections via bus ducts, cable and solid insulated busbars
  • Connection direction up or down
  • Arc fault-tested
  • High personal and operational safety
  • Factory-tested switchgear for easy assembly and commissioning
  • Maintenance-free

Technical Data

Rated
 
 
 
 
Voltage
kV
12
17.5
24
Frequency
Hz
50/60
50/60
50/60
Short-duration power-frequency withstand voltage
kV
28
38
60
Lightning Impulse withstand voltage
kV
75
95
125
Short-time withstand current
kA/s
50/3
63/1
72/1
50/3
63/1
72/1
50/3
63/1
72/1
Peak withstand current
kA
125/1301)
160/1641)
180/1881)
2002)
125/1301)
160/1641)
180/1881)
2002)
125/1301)
160/1641)
180/1881)
2002)
Normal current of feeders:
Generator / Transformer feeder     3150 A VGCB
Generator / Transformer feeder     4000 A VGCB
Generator / Transformer feeder     5000 A VGCB
Generator / Transformer feeder     6300 A VGCB

A
A
A
A

IP4X3)    IP544)
2900     2300
4200     3300
5200     3700
6700     4700


IP4X3)     IP544)
2900     2300
4200     3300
5200     3700
6700     4700
IP4X3)  IP544) 
2900    2300
4200    3300
5200    3700
6700    4700

1) Values for 60 Hz                    
2) Values on request                  
3) Also with IP41, IP42
4) Also with IP55 for outdoor use

 
 
Switchgear Design
IEC
Dimensions
4,000 x 1,800 x 2,500 mm ( W x D x  H )
Internal arc classification
AC A FLR 63 kA (1s) / 72 kA (0.1s)
Connection method
Cable
Bus duct
Solid insulated busbar
Isolated Phase Busbar ( IPB )
Degree of Protection
IP4X, IP41, IP42, IP54, IP55
image
The VB1 generator switchgear: highly flexible in the power range up to 140 MW

Completely flexible in the power range up to 140 MW: The VB1 generator switchgear

Can be customized to your specific requirements: The VB1 generator switchgear is highly flexible and has an expandable modular concept, making it ideally suited to the power range up to 140 MW.
These features make it especially attractive for power plants with multiple generators or auxiliary feeders for in-house use, excitation or break disconnectors.
Because they require a great deal of switching capability and available space, they are often used in hydroelectric power plants and retrofit projects.

Compact and safe: Discover the advantages

  • Highly flexible, expandable modular concept
  • Highly compact and customizable design
  • Suitable for indoor and outdoor installation
  • Suitable for multiple generators and auxiliary feeders
  • Arc fault-tested, operating availability to LSC 2A
  • High personal and operating safety
  • Maintenance-free

Technical Data

Rated
 
 
 
 
Voltage
kV
12
17.5
24
Frequency
Hz
50/60
50/60
50/60
Short-duration power-frequency withstand voltage
kV
28
38
60
Lightning Impulse withstand voltage
kV
75
95
125
Short-time withstand current
kA/s
50/3
63/1
72/1
50/3
63/1
72/1
50/3
63/1
72/1
Peak withstand current
kA
125/1301)
160/1641)
180/1881)
2002)
125/1301)
160/1641)
180/1881)
2002)
125/1301)
160/1641)
180/1881)
2002)
 
 
Switchgear Design
IEC
Dimensions
600-1300 x 1600-1800 x 2200 mm ( W x D x  H )
Internal arc classification
IAC A FL 50 kA (0.5s) / 72 kA (0.1s)
Connection method
Cable
Bus duct
Solid insulated busbar
Degree of Protection
IP4X, IP41, IP42, IP54, IP55
image
The VB1-D generator switchgear: with truck-mounted circuit breakers up to 63 kA

Truck-type design for applications up to 110 MW: the VB1-D generator switchgear

It ensures high plant availability: the VB1-D generator switchgear is suitable for a power range up to 110 MW.

It has vertical busbars and a truck-type design – and thus safe and cost-efficient power generation. Installation, maintenance and repairs can also be performed quickly and easily, thanks to straightforward technology.

In particular, the VB1-D’s compact dimensions make it especially suitable for hydroelectric power applications. The switchgear is expandable, so that multiple-generator applications are possible.

Modular and economical: Discover the advantages

  • Modular switchgear with compact dimensions
  • Factory-assembled and type-tested according to IEC 62271-200
  • Air-insulated and metal-enclosed
  • Internal arc classification according to IAC A FLR up to 63 kA for maximum personal safety
  • Loss of service continuity category: LSC 2B
  • Partition class (PM) for high availability
  • Truck-type design

Technical Data

Rated
 
 
Voltage
kV
17.5
Frequency
Hz
50/60
Short-duration power-frequency withstand voltage
kV
50
Lightning Impulse withstand voltage
kV
110
Short-time withstand current
kA(s)
63 (3)
Peak withstand current
kA 173
With circuit-breaker natural cooling (50Hz) / forced cooling
A 4300 / 5100
Dimensions
 
 
Width:
Circuit breaker panel or Connection panel
Exterior wall

mm
mm

1200
50
Height:
Standard panel with standard LV-connection compartment
Panel with pressure relief channel and arc absorber
Panel with forced ventilation

mm
mm
mm

2450
2950
2950
Depth:
All panel types

mm

2430
 
 
Switchgear Design
IEC
Breaker Types
3AH37 IEEE circuit-breaker for generator applications
Internal arc classification
IAC A FL 63 kA (0.3s)
Connection method
Cable
Solid insulated busbar
Installation
Indoor
Degree of Protection
IP4X
image
The highly integrated generator switchgear (HIGS): for power ranges up to 55 MW.

The special solution for power ratings up to 55 MW: the highly integrated generator switchgear (HIGS)

Developed for special requirements: The highly integrated generator switchgear (HIGS), designed specifically for Siemens industrial turbines SGT-600 to SGT-800 as well as for steam turbines SST-400 to SST-600. It can also be adapted for other gas and steam turbines.

With direct connection to the generator, the HIGS combines the conventional generator terminal box with the functionality of a generator switchgear, thus reducing the number of interfaces and saving valuable space.

It is also possible to implement a neutral point treatment and an auxiliary feeder.

Customizable and profitable: Discover the advantages

  • Replaces a conventional generator terminal box
  • Reduces the number of interfaces and saves space
  • Suitable for indoor and outdoor installation
  • Integrated neutral point treatment possible
  • Integrated auxiliary feeder possible

Technical Data

Rated
 
HIGS3200
HIGS3400
Voltage Ur
kV
12
17.5
Frequency
Hz
50
50/60
Normal current Ir @ IP54
A
3200
4750
Normal current Ir @ IP42
A
3700
4800
Lightning impulse withstand voltage
- 50 Hz
- 60 Hz
kV

75

95

Lightning impulse withstand voltage across the isolating distance Ud
- 50 Hz
- 60 Hz
kV

28
-

38

Duration of short circuit tk
s
3
3
Short circuit breaking current Isc
kA 50
50
 
 
Switchgear Design
IEC
Dimensions
4.340 x 1.200 x 2.500 mm ( W x D x  H )
Connection method 

Directly installed at the generator terminals

Connection to generator step-up transformer with cables or busbars

from top or bottom

Degree of Protection
IP42, IP54
image
Easy to install, plug-and-play solutions up to 400 MW

Upgrade your power plant with state-of-the-art generator circuit-breaker solutions

When a generator circuit-breaker reaches the end of its service life, it has to be replaced or retrofitted to avoid high maintenance costs, unscheduled downtimes or any safety risks. Therefore Siemens offers state-of-the-art retrofit solutions which are maintenance-free, operated with proven spring-drive mechanism and are designed following the latest standards. Generator circuit-breakers with vacuum switching technology support companies to achieve their sustainability targets because they are environmentally-friendly and contain no toxic decomposition gases. Proven vacuum switching technology makes the difference due to the simplification of operational processes: no gas monitoring and no maintenance efforts. Simply clever. Simply reliable. Simply vacuum generator circuit-breakers from Siemens.

Maximize your reliability - Discover the advantages

  • Easy to install, plug-and-play solutions

  • Compact footprint, reduced space requirements

  • Environmentally-friendly, no toxic decomposition gases, optimization of the CO2 footprint

  • Reduction of operational costs due to maintenance-free vacuum switching technology

  • Worldwide network of Siemens engineering experts

  • Tailor-made solutions

  • High quality 

HB3 vacuum generator circuit-breaker switchgear

in the example of a combined-cycle power plant

  • 80 – 400 MW
  • up to 24 kV
  • up to 12,500 A
  • up to 100 kA/3 s
Click to change view
Rotate product

Customer Event

GBS Experts Talks - The exceptional customer experience

An exclusive selection of customers, including different power generating industries, Utilities, EPCs, Consulting and scientific partners had the opportunity to discuss and share technical knowledge with the generator circuit-breaker experts in Berlin about the advantages of vacuum switching technology.
At the 2-day event the customers learned more about the short-circuit calculations, the manufacturing process and had the chance to participate at different factory tours.

Downloads, Support and Services

Take advantage of our services

Here you will find important information, documents, and addresses relating to low-and medium-voltage power distribution

References

Our solutions tailored to customer requirements

We are systematically further developing our extensive portfolio of high-current and generator switchgear in the range up to 400 MW in order to meet your application needs and ever new market requirements at all times. Explore some of our success stories.

image
image
image

Whitepaper

Further information

The paper “Vacuum Circuit-Breakers – Promising Switching Technology for Pumped Storage Power Plants up to 450 MVA” was awarded with the Wang Jimei Best Young Investigator Paper Award at the International Conference on Electric Power Equipment – Switching Operation 2017 in Xi’an (China).

Contact

Get in contact with our Sales Support and Customer Service for Power Transmission and Distribution

  • Do you need help on a concrete project?
  • Do you need a quote for any of our products or solutions?
  • Do you need support for your installed equipment?
  • Do you have a technical question?
  • Do you need something totally different?

    You can contact us 24/7.
    We are looking forward to your call or online request.

    Phone +49 180 524 70 00