Surge arresters for railway applications

image

Siemens has been designing and manufacturing medium- and high-voltage surge arresters for standard and special applications since 1925. We have produced surge arresters for railway systems for over 80 years. Continuous research and development, extensive know-how and global experience give Siemens surge arresters a leading position in the overvoltage protection market. Their uncompromising quality ensures a long service life and reliability in every application.

Do you have any questions? Are you looking for more information about our surge arresters for railway applications? We have experts to assist you with any issue.
Contact the customer service

Product overview

Overview of surge arresters for railway applications

Our portfolio consists of AC and DC surge arresters for a variety of different applications.

Our surge arresters for railway applications protect every part of a rail system, from traction substations, transmission lines, cables and catenary systems to rail vehicles for local, long distance and high-speed services up to 420 km/h. We offer several surge arresters for AC and DC railway applications up to 45 kV.  

  • 3EB4 - Silicone rubber surge arresters with composite hollow core design for use on traction vehicles and for fixed installation in AC and DC systems.
  • 3EB5 – Silicone rubber surge arresters with Cage Design® for use on traction vehicles and for fixed installation in AC and DC systems.
  • 3EB2 and 3EB3 – Surge arresters with silicone rubber housing for use on traction vehicles and for fixed installation in DC systems; A1 and A2 application. The 3EB2 is DC-B classified, the 3EB3 is DC-C classified.

Product families

image

3EB4 silicone surge arrester in composite housing

  • Housing made of fiberglass-reinforced plastic (FRP) and silicone rubber sheds
  • For AC systems up to 25 kV
  • For DC systems up to 3 kV
  • Train speeds up to 420 km/h
  • Rated short circuit current 50 kA
  • Tested according to IEC 60099-4 (AC version) and EN 50526-1 (DC version)
  • Fire test according to DIN EN 45545-2
  • Shock and vibration test according to IEC 61373


Application:

  • High-speed and intercity trains
  • Commuter and regional trains
  • (Multi-system) locomotives
  • Urban transport (light rail, metros and tram cars)
  • Rail electrification
image

3EB5 silicone surge arrester with Cage Design®

  • Cage Design® housing with direct molded silicone
  • For AC systems up to 25 kV
  • For DC systems up to 3 kV
  • Train speeds up to 200 km/h
  • Rated short circuit current 65 kA
  • Tested according to IEC 60099-4 (AC version) and EN 50526-1 (DC version)
  • Fire test according to DIN EN 45545-2
  • Shock and vibration test according to IEC 61373


Application:

  • Intercity trains
  • Commuter and regional trains
  • (Multi-system) locomotives
  • Urban transport (light rail, metros and tram cars)
  • Rail electrification

 

image

Rail electrification DC types 3EB2 and 3EB3

The 3EB2 and 3EB3 silicone-housed surge arresters were developed specifically for overvoltage protection in DC systems in accordance with the VDV A1-A2 application.

The 3EB3 has a DC-C classification and an extremely high energy absorption capacity.

  • Housing made of silicone rubber
  • Tested according to EN 50526-1
  • Fire test according to DIN EN 45545-2
  • Shock and vibration test according to IEC 61373
  • Classification DC-B (3EB2); classification DC-C (3EB3)

 

Application:

  • Urban transport
  • Rail electrification

Downloads, support and services

Our services for you

You can find details on our surge arresters for railway applications and information about our services here.

Please contact us if you have any questions or need assistance

image

Testing laboratories at Schaltwerk Berlin

We test components at our accredited testing laboratories.

Testing laboratories at Schaltwerk Berlin
image

Technical simulations

Numerical simulation and analytical calculation methods for efficient product development.

Technical simulations

Contact

Get in contact with our Customer Service

Do you have any questions about our surge arresters for railway applications? Contact us. We are pleased to offer you individual advice.