Пожалуйста, выберите другой браузер

Похоже, вы используете браузер, который не поддерживается. Обратите внимание: это может повлиять на отображение сайта и его юзабилити. Мы рекомендуем скачать последнюю версию браузера или установить другой.

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Portable power solutions – Flexible, robust, plug and play

image
Prefabricated substations with up to
0 kV

Siemens provides a range of prefabricated substations that are equally suited for either temporary or permanent use in challenging grid expansion and maintenance programs.

Get in contact with our experts
Contact the customer service

“Plug and play” substations

Agility in grid development and resilience in operation

High-voltage E-houses, skids, and mobile substations up to 420 kV from Siemens are proven power supply problem solvers in numerous utility and industry applications that demand extra flexibility and speed. 

Much more than you’d expect

Siemens’ portable power solutions consist of self-contained “plug and play” switching stations built as fully mobile substation on a trailer, a skid, or inside a shelter as an “E-house”.

 

The modules contain all components for a complete substation, from the power transformer and AIS or GIS switchgear to medium- and high-voltage cables, protection, monitoring and control systems, and auxiliary AC and DC power supplies.

How portable power solutions pay off

Siemens portable power solutions offer various benefits that help save considerable amounts of time and capital expenditures in different applications.

Time savings of up to 30%

Siemens portable power solutions transfer a large amount of site work to the factory environment. This way, the prefabricated substations can bring time savings of up to 30% in substation construction. They also reduce the risk exposure significantly thanks to: 

  • Full assembly and test prior to shipment 
  • Integrated modular design, which translates into less interface risk
  • Simplified and faster civil works 
  • Reduced duration of site works and less need of skilled labor.

 

Advantages of portable power solutions

Grid connection wherever and whenever required

Siemens portable power solutions are the versatile temporary or permanent answer for challenging grid expansion and back-up cases

Typical fields of application

image

Resilience and agility in grid management

Siemens portable power solutions can increase the resiliency of a power grid and help ensure uninterrupted service. They provide a quick and efficient solution for the emergency restoration of power in the case of equipment failure. 

 

They can also serve as a temporary bypass substation to enable major maintenance or refurbishment programs to be carried out in an optimized manner. Moreover, they are an ideal backup to enable quick grid reinforcement when it comes to handling seasonal peak loads or fast grid extensions.

image

Reliable power supply

Focusing on the earliest possible startup date despite extreme environments and severe work conditions, energy intensive industries, such as oil and gas, metals, mining, chemicals, and semiconductors, are extensively relying on "plug and play" modules to build their plants. 

 

Siemens’ highly reliable single-lift or modular prefabricated substations are entirely tested prior to shipment. They provide added value by shortening and simplifying site works considerably, this way ensuring the earliest possible plant energization date.

image

Safe and secure grid connection

Power generation of any size aims at an early and uninterrupted generation process during the entire life of the power plant. This calls for quick and reliable grid connection wherever a power plant may be located – a factor that becomes increasingly important with the growing amount of renewables-based power generation. 

 

In such cases, Siemens portable power solutions offer permanent time savings. They also serve as an optimal temporary backup and are an efficient alternative to securing reliable operation on the basis of equipment redundancy.

Technology for extra speed and flexibility

image

Trailer-mounted substations are mainly designed for temporary use whenever fast deployment is essential. They provide maximum flexibility and comprise one or several compact modules, e.g. power transformer, high- or medium-voltage switchgear, cables, control, communication, and protection equipment, monitoring, and auxiliary power systems.

 

The trailer’s external dimensions comply with local road transportation restrictions, its base-frame protects the electrical equipment from mechanical stress during transport.

image

E-houses are the preferred solution for permanent deployment, particularly in challenging environments where risks need to be minimized. The plug-and-play e-houses are complete substations that come pre-wired and factory tested, this way drastically reducing necessary on-site work. The single-lift steel-frame construction with a protective shelter comprises switchgear as well as secondary and auxiliary systems in one or more modules for on-site assembly. All standard switchgear configurations, such as single or double busbar, ring, and one and a half breaker, are available.

 

Depending on voltage level and transportation restrictions, the E-house can be fitted with a built-in overhead crane or removable roof to simplify maintenance work.

image

Skid-mounted substations can be used for temporary as well as for permanent use. They are very similar to E-houses but come without a protective shelter. They can also be equipped with power transformers, this way making for a fully pre-wired and pre-commissioned solution.

 

The design of skid-mounted substations provides considerable flexibility in the connection of overhead lines.

Expert Talk

Portable Power Solutions ensure a reliable grid connection to fit the most demanding environments. The PPS consists of a “plug and play” high and medium voltage substation built as mobile substation on trailer, on skid or inside a shelter as a so called “E-House”. 

 

Siemens PPS ensure maximum flexibility of design and utilization combined with excellent reliability and a high return on investment.

Discover more technical details and application options
Download brochure

Project references

Quick and reliable grid connection in practice

Siemens’ portable power solutions have proven their potential as a powerful problem solver in many projects around the globe. Here’s an overview of some particularly interesting cases.

image
image
image
image

Contact

Get in touch with the experts

  • Do you need help on a concrete project?
  • Do you need a quote for any of our products or solutions?
  • Do you need support for your installed equipment?
  • Do you have a technical question?
  • Do you need something totally different?

    You can contact us 24/7.
    We are looking forward to your call or online request.

    Phone +49 180 524 70 00  
image
Simply let us know what you want to know
Customer Support Center