It all begins with Digital Workflow

image

Greater flexibility and openness

The Totally Integrated Automation Portal (TIA Portal) increases flexibility of machine builders and plant operators through digital workflow. With flexible cloud solutions, the Virtual commissioning with a Digital Twin and open interfaces for higher connectivity allow you to work open, virtually and networked.

Highlights

Work openly, virtually and networked

TIA Portal Highlights:
Digital workflow at a glance
 

Increase your flexibility and work in an open, virtual, and networked manner

A digital workflow allows a virtual copy of machines and plants to be used to simulate and test every aspect before actually building the real thing. This „digital twin“ is also networked with operational IT and the cloud to enable even more flexibility, with the end result being higher quality products.

image

Scalable simulation as required

By simulating the entire installation, including the controller and HMI, and by evaluating it based on a virtual model, local commissioning time is reduced  thanks to PLCSIM Advanced, the controller’s digital twin.

  • Access to rapid testing of PLC modules
    Using SIMATIC S7-PLCsim integrated into the TIA Portal
  • NEW: Easy plant modeling using time sequences and switching
    With SIMATIC S7-PLCsim Advanced and model creation using STEP 7
  • NEW: Complex models drawn up in high-level languages

    Connect to independently created applications (C, C#, third party, etc.) using PLCsim Advanced interface
  • NEW: Use high end modeling systems
    By connecting PLCsim Advanced to Process Simulate or Plant Simulation
image

Data consistency across tool boundaries

Open system TIA Portal allows you to efficiently create your project using software generators, thus reducing the number of redundant workflows. With Teamcenter, you also merge the project versions from planning, engineering and design.

  • Efficiently create program code
    Using code generators connected via the TIA Portal Openness interface
  • NEW: Use existing third-party data
    
From EPLAN, Mathworks, TIA Selection Tool, 3rd party using hardware/software import/export via the TIA Portal Openness interface
  • NEW: Save projects world-wide
    By storing TIA Portal projects in Teamcenter
image

Networked workflows – wherever and whenever needed

You can connect to the cloud to increase flexibility in your everyday work with total data consistency. The new TIA Portal Cloud connector lets you access the system controller from your private cloud. No installation on the engineering workstation is necessary. MindSphere – the cloud-based, open IoT operating system from Siemens can be used for additional digital services.

  • Easy online access
    With the TIA Portal Cloud connector and your private cloud
  • NEW: End-to-end planning regardless of the terminal used

    You can even work on tablets, regardless of operating system, with the TIA Selection Tool Cloud
  • NEW: Analyses and services in the same quality world-wide
    With MindSphere – the cloud-based, open IoT operating system from Siemens
image

Discover the whole TIA Portal software portfolio

With the TIA Portal you integrate not only the basic software (STEP 7, WinCC, SINAMICS Startdrive, SIMOCODE ES and SIMOTION SCOUT TIA) but benefit also from additional functionalities with new options like TIA Portal Multiuser Engineering and energy management with SIMATIC Energy Suite in a single interface. 

 

❯ Learn more

Contact

How can we help you?

If you have questions, comments or feedback, please feel free to contact us. We are ready to help!

Our experts would like to help you:
Contact us