Пожалуйста, выберите другой браузер

Похоже, вы используете браузер, который не поддерживается. Обратите внимание: это может повлиять на отображение сайта и его юзабилити. Мы рекомендуем скачать последнюю версию браузера или установить другой.

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

продолжить в текущем браузере

Point Level Measurement

Your plant’s lifeline to safety, efficiency, and a headache-free day.

Modern point level technology plays a number of critical roles in your operations – either in partnership with other instrumentation or on its own. Backup alarming to material presence detection and/or point level monitoring, protection against running empty, or a cost-effective choice for material detection – Siemens' range of point level devices covers it all. Capacitance, ultrasonic, rotating and vibrating level switches are suitable for virtually all applications from bulk solids to liquids, and everything in between.

Advanced product configuration and ordering
PIA Life Cycle Portal
image
Capacitance

Capacitance

Our comprehensive portfolio features a range of technologies that provide extremely reliable and precise point level detection. The level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust aluminum or chemically resistive plastic enclosures last in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership. With a selection of options including PROFIBUS communications, digital displays, remote or local testing, and functional safety SIL2, improved safety and integration into your plant's operations has never been easier.

 

Foam, liquids, bulk solids applications, and interface can all be easily monitored by our switches.

 

The best-in-class inverse frequency shift approach to RF capacitance technology ensures accurate, reliable, and repeatable measurement, even in dusty, turbulent, and vaporous environments or in situations with product buildup. Because even a small level change creates a large and detectable change in frequency, Siemens Pointek CLS series provides excellent resolution while consistently outperforming conventional devices.

 

Pointek CLS100 is the compact universal switch for constricted spaces. Pointek CLS200 is the standard universal switch with a wide range of communications and probe extensions and the Pointek CLS300 is for harsh, demanding applications with high temperatures and pressures.

image
Rotary Paddle

Rotary Paddle

One of the only paddles available with functional safety SIL2 options, SITRANS LPS200 rotary paddle switch is world-class for reliable and safe point level detection in bulk solids. Its rugged design combined with motor stop technology and rotation failure detection means that you can expect reliable and safe measurements every time. With a wide variety of paddle options available, there is a switch suitable for most applications.

image
Ultrasonic

Ultrasonic

Siemens non-contacting ultrasonic level switch is ideal for level detection of bulk solids, liquids and slurries in a wide variety of industries.

image
Vibrating

Vibrating

Siemens vibrating level switches are perfect for detecting high, low, and demand levels in liquid or solid applications including materials with extremely low bulk density. With options for high temperatures, extreme pressures, and remote testing, these switches provide solutions for most industries.

 

SITRANS LVL200 is designed to measure difficult applications, providing immunity to turbulence, foam, bubbles, and external vibrations for all liquids and slurries. These switches are perfect for pump protection applications and are suitable for most aggressive and hazardous environments. In advanced ingress protection applications, they can provide a second line of defense, keeping your processes protected. SIL2 and optional remote testing via a signal conditioner or direct from the control system ensure increased safety and reliability.

 

SITRANS LVL100 is the compact version for non-sticky, non-hazardous liquids and slurries, and features short insertion and user friendly connection options.

 

SITRANS LVS100 and LVS200 are for dry powder solids. SITRANS LVS100 is designed for bulk solids with densities starting at 30 g/l (1.9 lb/ft3) and SITRANS LVS200 is for even lower densities as low as 5 g/l (0.3 lb/ft3). SITRANS LVS200 series has potted electronics and a robust design for aggressive applications including heavy external vibrations.

Product Information

Siemens Point Level Advantage

Siemens point level portfolio includes capacitance, ultrasonic, rotary paddle, and vibrating level technology for everything from highly sensitive applications to the most rugged environments. With their easy installation and integration into your control system, these long-lasting devices reduce your maintenance costs, no matter the application or material.

Complete line of level measurement products

For our customers, running a plant can seem like a huge mission. Siemens level measurement provides what every "captain" – or rather, plant manager – needs.  Watch our video and join the evolution of level measurement!

Siemens capacitance product demonstration

See why Sensitive Tip technology makes Siemens capacitance products reliable for point level or interface detection in liquid or solid applications.

SITRANS LVL100 and LVL200 Vibrating Level Switches

See why SITRANS LVL switches are ideal for primary point level detection or for backup of a continuous level measurement instrument.
Product page SITRANS LVL100

Product Page SITRANS LVL200

Overview brochure describing the complete level measurement portfolio
Download brochure

References

References

What customers say about Siemens Level Instrumentation

image
image

Download, Support, Services

Download, Support, Services

Find downloads, support and services for Siemens point level measurement.

Brochures & Flyers

Ordering Tools and Catalogs

image

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Support Request
image

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service offers
image

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Service catalog
image

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Training Services
image

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Functional safety

Contact

A switch for every application

For backup high or low levels, interface, or dry run protection points, Siemens switches are your answer – giving you the highest confidence in your level readings. Point level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust design lasts in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership.

Your direct line to Siemens
Contact your regional partner