Skip to main content

Download the product brochure here

Learn more about this product’s features and capabilities.

Why SITRANS TS OEM sensor?

The new SITRANS TS OEM temperature sensor features a compact design for precise and stable temperature measurements with reliable performance.

It offers excellent insulation, vibration resistance, and durable protection, making it suitable for confined spaces and harsh operating conditions. Choose from a comprehensive product range and customization options. Local manufacturing, superior quality and fast delivery make these sensors a top choice for temperature measurement applications across multiple industries for equipment safety.

sitrans-ts-oem-product-photo-mhero-1280x720

Wide product range for diverse needs

Sensor types include the PT100, PT500, PT1000, and more. For the conduit, choose between an angled connection and a M12×1 connector. Process connections can be threaded, flanged or a sanitary tri-clamp connection.

Customizable solutions

Every element is customizable, including the sensor type, process connection, electrical connection, thermowell material and more.

Locally manufactured & delivered fast

Local R&D and local production are ideally suited for local demands. We quickly respond to orders for up to 200 pieces, delivered in 2-4 weeks.

Featured capabilities

Precise temperature measurement

SITRANS TS OEM Temperature Sensor offers significant advantages in applications requiring insulation and vibration resistance, including precise temperature measurement of gas, steam, and liquid. The various structural designs work well for different equipment across multiple industries.

Key industries & applications

Use these sensors in data centers for Coolant Distribution Unit (CDU) equipment. 

HVAC applications include lquid cooling systems, air conditioning units, heat exchange stations, air ducts and circulating water pipelines. 

Uses in industrial automation and machinery include gearboxes, compressors, engines and injection molding machines.

Two main product models

Model 1: Angled Connection Temperature Sensor 7MC586 features anangled connection, vibration-resistant design and IP65 protection rating 

Model 2: Compact Temperature Sensor 7MC585 features 

Sstainless steel housing, a M12×1 connector and an IP67 protection rating.

Get started