Skip to main content

smartengine wtec: Building Data Backbone & Lighting Control ขับเคลื่อนโดย wtec GmbH

wtec enables digital transformation in buildings by turning lighting infrastructure into an IP-based data and control platform. With smartengine, customers gain real-time occupancy, energy, and environmental data, integrated via open APIs into Siemens Building X and Desigo CC to optimize operations, sustainability, and energy-efficient room automation at scale.

ทำไม smartengine wtec: Digital Backbone for Efficient Buildings?

smartengine by wtec is an IP-based lighting and multisensor infrastructure that creates a real-time digital backbone for commercial buildings. It serves real estate owners, operators and enterprises seeking lower energy use, reduced CO₂ emissions and greater operational transparency. By combining DC-powered LED control, dense sensor data and integrated RTLS, it enables occupancy-driven automation and measurable efficiency gains.

Smart office infrastructure diagram

ประโยชน์

  • Reduced Energy & CO₂ Emissions:
    smartengine by wtec reduces lighting energy consumption by up to 80% and HVAC energy by up to 34% through occupancy-driven automation. This leads to measurable CO₂ reduction, lower utility costs, and improved ESG and sustainability performance.
  • Lower Total Cost of Ownership:
    Simplified DC-based - driverless - infrastructure reduces components, cabling complexity, and maintenance effort. Software-based room changes eliminate costly rewiring. No battery replacements or additional RTLS gateways are required.
  • Full Operational Transparency:
    A dense multisensor network provides real-time & historical data on occupancy, IAQ, energy consumption & asset usage. This enables data-driven decisions, predictive maintenance and high-quality, granular data integration into platforms such as Building X and Desigo CC.

ความสามารถที่โดดเด่น

แอปพลิเคชั่นในโลกแห่งความเป็นจริง

Select...

Occupancy-Driven Energy & best Lighting Control

smartengine by wtec integrates lighting, presence and IAQ sensors to enable occupancy-based HVAC and lighting control. Real-time data feeds into platforms like Desigo CC and Building X, reducing lighting energy up to 80% and HVAC energy up to 34% while improving comfort and ESG reporting.