Skip to main content

Wobatech Ceiling Grid ขับเคลื่อนโดย Wobatech

Wobatech is a leading full-service provider of fully integrated, modular laboratory infrastructure solutions delivered from a single source. As a technology partner for the life science industry, they create individual, flexible room concepts for their customers.
The company combines engineering, production, digital planning, prefabrication, and on-site assembly to create highly flexible, future-proof laboratory environments.

With locations in Wollerau – Switzerland, Tettnang – Germany, and the USA, they are on an international expansion course and are growing steadily. From engineering to production and assembly, they offer everything from a single source, thus ensuring the satisfaction of our customers worldwide.

ทำไม The basic Structure combining different functions?

The ceiling grid also optimizes the workflows below. It forms the basic structure that constructively combines different functions: as a carrier for all building services installations, as a supply unit for all utilized media, and as a modular system for all furnishings such as shelving units.

BIM Modelling

ประโยชน์

  • Available in various expansion stages, our aluminum profile system is mounted to the ceiling on-site and supports the desired installations, such as cables and ventilation ducts. It is also capable of accommodating media carrier systems, shelving units, and other add-on elements.
  • Planned and created individually according to customer requirements, with the possibility of easy retrofitting and flexible laboratory equipment. The user becomes the designer – the result is lower setup and operating costs from the outset.
  • If the acoustic room climate is to be improved, the ceiling made more visually appealing, or equipped with functions such as ventilation and lighting, the ceiling grid system can be extended with a ceiling cladding.

ความสามารถที่โดดเด่น