Skip to main content
Person sitting in front of Laptop displaying the SIPROTEC 5 Configurator

Want your 3AH4 in less than 60 seconds?

Customize your perfect product in just a few clicks and with real-time 3D product visualization.

Why 3AH4 for frequent operations?

Designed specifically for applications that demand high numbers of switching operations, Siemens 3AH4 circuit-breakers for frequent operations deliver industrial-grade endurance with minimal upkeep. Its vacuum interrupter technology enables up to 45,000 switching operations without maintenance. With scheduled servicing performed, the 3AH4 restores full performance for another 45,000 operations — leading to a total lifecycle capacity of 90,000 switching operations.

  • up to 24 kV
  • up to 40 kA
  • up to 3150 A
  • up to 90,000 operations
MV vacuum circuit-breaker for frequent operations - 3AH42 up to 24 kV - back

ประโยชน์ที่สำคัญ

High durability

Up to 90,000 switching operations with simple servicing.

Predictable maintenance

Clear service intervals reduce surprises and simplify planning.

Lower operating costs

Fewer spare parts for sustained savings over lifecycle.

Looking for arc furnace breakers?

Learn more about our 3AH4 portfolio for arc furnace applications.

MV vacuum circuit-breaker for arc furnaces - 3AH43 up to 40 kA, 40,5 kV, 4.000 A - front