ทำไม Automated Monitoring and Alerts for valves?
Unleash live's automated valve detection leverages existing plant cameras to monitor valve status at set intervals, generating alerts based on predefined rules. This system also automatically identifies valves and updates the ladder chart for sequence control. Operators can follow a list of relevant valves to close or open during
procedures. The system verifies and updates the ladder chart in real-time. During handovers, tables highlight malfunctioning valves for better transparency.
Our solution integrates with existing camera systems and PLC/DCS systems, offering engineers an intuitive interface for monitoring valve status. The integration process is straightforward and does not require significant changes to the existing infrastructure. Detecting potential issues early enable timely, targeted maintenance, shifting
strategies from reactive to predictive and significantly reducing downtime and maintenance costs.