Universally applicable
PowerLink 50/100 uses high-voltage lines between transformer substations as a reliable communication path. Transmit data, voice and protection signals over this infrastructure for remote area connectivity.
PowerLink 50/100 uses existing high-voltage lines between transformer substations as a communication path. It transmits data, voice and protection signals, providing a low to medium data rate for critical infrastructure. Overcome communication challenges in areas lacking fiber-optic connections or economically viable links. PowerLink maintains continuous information flow with proven powerline communication technology.
Keep critical infrastructure secure and operational, even without fiber-optic connections or other communication links.
Implement a cost-effective solution for small to medium data volumes over long distances. Use existing utility-owned power lines to reduce new infrastructure investment needs and optimize operational budgets.
Ensure robust, continuous information flow even under adverse conditions or during a fault. Use this proven powerline communication for critical protection signaling and data transmission.

PowerLink 50/100 uses high-voltage lines between transformer substations as a reliable communication path. Transmit data, voice and protection signals over this infrastructure for remote area connectivity.
Select bandwidth from 2 kHz to 32 kHz and operate within a 24 kHz to 1,000 kHz frequency range. Achieve data rates up to 320 kbps with 20/50/100 W transmission power. Integrate legacy analog and modern digital interfaces.
Apply PowerLink 50/100 universally across analog, digital or mixed operational environments for easy integration into diverse communication infrastructures.
Transmission data rate up to 320 kbps.