Skip to main content

Why SITRANS TSinserts?

Available as European (DIN) or American (ANSI spring-loaded) types, SITRANS TSinserts install directly into SITRANS TS500 assemblies without removing the thermowell. A wide selection of RTD and thermocouple sensors, configurable lengths and tip diameters, and optional TH-series transmitters cover a broad range of process requirements.

ประโยชน์ที่สำคัญ

Minimize downtime with fast insert exchange

Replace the measuring insert without disturbing the thermowell or process seal. Significantly reduce maintenance time, restore accurate measurement quickly, and keep your assets online with minimal intervention.

Standardize across global sites

European DIN variants offer a ceramic base or flying leads for transmitter mounting. The American ANSI spring-loaded design ensures reliable thermowell contact. Both types fit SITRANS TS500 connection heads worldwide.

Certified for hazardous areas

ATEX and IECEx certified for intrinsic safety (Ex ia), flameproof enclosures (Ex d) and non-sparking (Ex ec). FM and CSA approvals are also available. SIL 2/3 functional safety is supported when paired with SITRANS TH320/TH420.

Key details

Output

Direct sensor signal  
4…20 mA (SITRANS TH100/TH320)  
HART (SITRANS TH320/TH420)  
PA (SITRANS TH420)

Max. operation temperature

Pt 100 Basic: –30...+400 °C (-22…752 °F) 
Pt 100 Extended: –196...+600 °C (-321…1112 °F) 
Thermocouple –196...+1100 °C (-321…2012 °F) 
(Depending on type of TC)

Ingress protection

IP54-68, depend on type of connection head

Featured capabilities

Frequently asked questions

Additional resources and related products

Product details

Tools & downloads

SiePortal | Product overview 

Measurement Intelligence | Sizing and calculation tools 

Configurator | Siemens Product Configurator 

Image database | Product photos and drawings 

CAx data | CAx Download Manager  

Videos | YouTube

Support

Online Support | All products

Online Support | Technical Forum 

Online Support | Create new support request