Skip to main content

Why SITRANS TF320/420?

SITRANS TF320/420 are rugged, field‑mounted temperature transmitters that ensure accurate, continuous measurement in harsh conditions. Universal inputs, easy configuration and robust diagnostics keep processes stable and safe.

Portfolio:

  • SITRANS TF320 — 4–20 mA with HART 7, universal input
  • SITRANS TF420 — dual inputs with hot backup, HART 7, SIL2/3 for safety‑critical use

Key benefits

Maximize uptime

Hot backup in TF420 switches seamlessly to a second sensor so measurements continue without data loss during a failure.

Improve plant safety

SIL2/3 certification and broad Ex approvals make TF420 suitable for safety‑critical applications and extreme environments down to −50 °C.

Simplify configuration

Set up quickly via SIMATIC PDM, handheld communicator, or the local display with push buttons for fast commissioning.

Featured capabilities