Skip to main content

Why SITRANS MS200 Multisensor?

The SITRANS MS200 multisensor monitors vibration, magnetic field and temperature in mechanical components such as pumps, compressors, and gearboxes. Its robust design makes it suitable for demanding environments, and its system independence enables direct integration in existing industrial environments.

The SITRANS MS200 multisensor offers:

  • Easy installation
  • Replaceable 3.6 V industrial batteries
  • Wireless Bluetooth communication
SITRANS Condition Monitoring Animation

Enhance condition transparency

Gain deeper visibility into the status of critical assets by capturing additional condition data. Calculate relevant KPIs for faster insights, and reliably measure vibration and magnetic field data.

Effortless integration into analytics tools

Benefit from an open and secure ecosystem with standardized interfaces, use data in maintenance and optimization tools, and scale from small installations to comprehensive monitoring of multiple assets.

Fast and easy installation in brownfield environments

Retrofit sensors wherever needed with flexible mounting options, enable quick commissioning through cable-free battery-powered sensors, and simplify setup and onboarding with a user-friendly web server.

Key details

Scope of Measurement

Vibration, temperature, and magnetic field strength

KPIs calculated directly on SITRANS MS200

Vibration KPIs: Velocity RMS, Acceleration RMS, Peak to Peak, Kurtosis, Crest factor, Skewness

Magnetic field KPIs: Main stator frequency, slip frequency, rotational speed

Data transmission

Wireless data transmission via BLE with a configurable data transmission cycle, min. 1 per 100 s; max. 1 per 24 hours

Battery life at 25 °C (77 °F)

Battery lifetime of up to 5 years (exchangeable batteries)

Rating

IP68 2 m/24 h and IP69, according to IEC 60529

Featured portfolio

SITRANS CC220 Gateway

The SITRANS CC220 gateway serves as a secure interface between the SITRANS MS200 multisensor and a connected software solution. It enables the secure and encrypted transmission of sensor data to analytics software and platforms.

SITRANS CC220 (for Web 640 x 480 px)

SITRANS SCM IQ

The SITRANS SCM IQ is a mobile web app that can be used with SITRANS MS200 multisensors. It processes any multisensor data as well as other machine data, and enables AI-based early detection of deviations, provides a clear visualization of machine health, and sends notifications via email.

SITRANS SCM IQ_Icon (for Web 640x480)

Senseye Predictive Maintenance

Senseye Predictive Maintenance is a cloud-based platform for predictive maintenance at scale that processes over one million machine-related data points per minute. It uses AI-powered analytics to accurately assess asset condition, improve maintenance planning, and reduce downtime and maintenance effort. It can also be combined with SITRANS MS200 multisensor and SITRANS CC220 gateway.

Senseye initial deployment phases white (EN) (for Web 640x480)

Siemens and third-party solutions

SITRANS Condition Monitoring integrates seamlessly with other software solutions and can be flexibly tailored to your existing infrastructure.

Architecture Openness Icon - Seamless Integration Blox

Discover how others use SITRANS Condition Monitoring

Haguenau Reference Picture

Siemens SAS | Smart Condition Monitoring at Siemens Manufacturing Haguenau

Join our self-guided 360° tour through a pump station at the Siemens plant in Haguenau and learn more about our innovative solutions for predictive maintenance.

Frequently asked questions

Additional resources and related products

Product details

More on SITRANS Condition Monitoring

Tutorial Videos | SITRANS SCM IQ

Blog article | AI-supported condition monitoring

Support

Online Support | All Products

Online Support | Technical Forum

Online Support | Create New Support Request