Skip to main content

Why SIRIUS ACT?

Powerful machines and plants need powerful push buttons, switches and indicators: SIRIUS ACT offers a unique portfolio of elegantly designed push buttons, indicator lights and switches that are the perfect embodiment of style, intelligence, and physical strength.

SIRIUS ACT — a modular system of push buttons and indicator lights — is available for front plate mounting and rear-mounted electrical modules. It can be flexibly configured to specific customer requirements and features extensive accessories.

The SIRIUS ACT portfolio includes:

  • ID key-operated switches
  • Actuators and indicators
  • Modules for actuators and indicators
  • Enclosures
  • Accessories

The flat, round metal and plastic elements combine functionality with a timelessly esthetic look. The SIRIUS ACT push buttons and indicator lights offer the right answer for every application, taste and budget.

ประโยชน์ที่สำคัญ

Experience flexible communication

In addition to standard wiring, SIRIUS ACT can also be connected directly to the controller. The advantage is a reduction in wiring overhead, fewer sources of faults and greater flexibility in the event of changes.  

Count on rugged reliability

The SIRIUS ACT push buttons and indicator lights keep working even when exposed to dust or high-pressure water. Even oils, caustic solutions and extreme environmental influences cannot disrupt reliable operation.

Enjoy quick and easy installation

With the SIRIUS ACT push buttons and indicator lights, easy handling also means easy installation. The innovative snap-on concept makes the task of installing a unit so effortless that it can be done with one hand.