Skip to main content

Why arc-suppression coil control SIPROTEC 5?

Ground fault compensation using arc-suppression coils (ASC) is widely applied in medium-voltage networks to ensure reliable and uninterrupted power supply.

Neutral point treatment plays a key role in distribution network design. Ground fault compensation enables continued operation during the most frequent fault—single-phase ground faults. In a properly compensated network transient ground faults are also self-extinguishing due to very low fault currents. Preventive tuning in the healthy state of the grid minimizes damage and equipment stress in fault conditions.

Effective automatic ASC control is essential for optimal compensation. Traditional solutions often lack integration, leading to complex commissioning, higher costs, and operational issues. SIPROTEC 5 offers a fully integrated, user-friendly ASC control solution for plunger-core and step coils, reducing commissioning effort and enabling up to 30% cost savings.

ประโยชน์ที่สำคัญ

Enhance power system reliability

Automatic control of arc-suppression coils (ASC) in electrical power systems improves reliability and reduces manual intervention. Integrated solution ensures consistent performance and minimizes operational risks for utilities.

Optimize investment and operating cost

Streamline operations & save up to 30% on costs with our web-enabled control devices. Reduce hardware, simplify engineering, and optimize component use. Achieve faster commissioning through flexible software and function points.

Use extensive functionalities in one device

Integrated SIPROTEC solution offers extensive functionalities like flexible protocol connection, latest cybersecurity features, combinability with other protection/control functions, and state-of-the-art hardware.

Featured capabilities

SIPROTEC 5 - Arc-Suppression Coil Control

Webinar: Increase reliable power supply with ASC

Discover cutting-edge arc suppression technology for modern electrical grids
Join our webinar