Skip to main content

Why Silent extinguishing with inert gases?

With our intelligent Sinorix Silent Extinguishing Technology, we offer safe and quiet extinguishing for data centers and server rooms. The heart of the technology is the Sinorix Silent Nozzle. The Silent Nozzle and associated measures can prevent noise-induced disruptions to hard disk drives and entire storage systems in data centers and server rooms.

Sinorix Silent Extinguishing Technology reliably protects IT operations by: • Minimizing the risk of business interruptions by preventing noise-induced damage to sensitive hard disk drives during a system discharge. • Eliminating the discharge peak and significantly lowering the noise level to safely extinguish fires through the interaction of the Sinorix Silent Nozzle and CDT cylinder valve.

ประโยชน์ที่สำคัญ

Keep your data safe

Our Sinorix Silent Extinguishing Technology was specifically developed to keep modern data storage systems safe and ensure business continuity even in case of a fire.

Keep the environment safe

Sinorix 1230 uses Novec 1230 fluid, a clean agent that is non-corrosive and non-conductive. It has an ozone depletion potential of 0, a short atmospheric lifetime of 3-5 days and a global warming potential of 1.

Keep the noise levels safe

By controlling the direction of the gas discharge and hence the sound waves, the Sinorix Silent Nozzle prevents sound-generated HDD malfunctions during extinguishing.

Featured Capabilities