Skip to main content

Why Sinorix inert gas fire suppression system?

Behind every critical system is a business that can't afford to stop.

The Sinorix inert gas fire suppression system delivers powerful protection using Argon, Nitrogen, CO₂, and mixed compounds (IG). In the event of a fire, the system quickly extinguishes the source by displacing oxygen in the room, without damaging equipment. This enables immediate business recovery without costly cleanup or replacements, from data centers to industrial environments.

Key benefits

Featured capabilities

Close up view of data center racks.

Silent extinguishing with inert gases (EN)

Sinorix Silent Extinguishing Technology reliably protects IT operations and minimizes the risk of business interruptions following a fire extinguishing system discharge.

A professional woman holding a laptop in a server room.

Sinorix Constant Discharge Technology (CDT)

Implement an innovative extinguishing system that provides constant gas discharge.

A white extinguishing control panel.

New Fire & Extinguishing control panel

XC360: The integrated fire detection and extinguishing solution that protects your critical assets with seamless reliability.